??
CAD model selection
106172
HELP_VARIABLE
Company
Eaton's CAD
Description
Contactor relay [EC000196]
Bill of material
106172
PREVIEW
Preview
PLID
MANUTYPEDESC
Manufacturer Type Description
DESCSHORT
Short Description
DESCLONG
Long Description
INTNO
International product number
NETTO_WEIGHT
Netto weight
kg
ECLASS_13_0
Contactor relay [AAB716019]
ETIM_9_0
Contactor relay [EC000196]
EF003978
Rated control supply voltage AC 50 Hz
V
EF003979
Rated control supply voltage AC 60 Hz
V
EF003980
Rated control supply voltage DC
V
EF008242
Voltage type for actuating
EF007679
Rated operation current
0.167 A
EF001378
Rated operation current Ie, 400 V
0 A
EF000003
Mounting method
DIN rail
EF005950
With LED indication
true
EF002978
Suitable for manual operation
false
EF000594
Interface
false
EF001377
Number of auxiliary contacts as normally closed contact
1
EF001376
Number of auxiliary contacts as normally open contact
1
EF007281
Number of auxiliary contacts as normally closed contact, delayed switching
0
EF007282
Number of auxiliary contacts as normally open contact, leading
0
EF003531
Number of auxiliary contacts as change-over contact
0
EF008206
Operating voltage AC 50 Hz
V
EF008207
Operating voltage AC 60 Hz
V
EF008208
Operating voltage DC
V
EF005294
Voltage type (operating voltage)
EF006706
Rated switch current
0.065 A
EF006820
Connection type auxiliary circuit
Screw connection
EF000008
Width
23 mm
EF000040
Height
83 mm
EF000049
Depth
103 mm
DATA_SHEET
Data sheet
Data sheet
Previews
3D
2D
Download CAD models
Embedded user actions