您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型選擇
{eaton_cad/20376/20386/20668/21311.prj},{NB=106172},{PLID=106172},{NETTO_WEIGHT=0.13800},{EF007679=0.167},{EF001378=0},{EF001377=1},{EF001376=1},{EF007281=0},{EF007282=0},{EF003531=0},{EF006706=0.065},{EF000008=23},{EF000040=83},{EF000049=103},{CUSTOMS_TARIFF_NUMBER1=85364900},{PREVIEW=../../../_pool_/32/44/e1/21311_preview_10.png},{MANUTYPEDESC=CMD(220-240VAC)},{DESCSHORT=Contactor monitoring device, 220-240VAC},{DESCLONG=Contactor monitoring device for safe emergency stop applications up to performance level e. Monitors the power contactor's reliable switching. Reduces main power wiring effort, saves redundant contactor set-up},{INTNO=4015081059423},{ECLASS_13_0=Contactor relay [AAB716019]}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
106172
HELP_VARIABLE
Company
Eaton's CAD
Description
Contactor relay [EC000196]
Bill of material
106172
PREVIEW
Preview
PLID
106172
106172
MANUTYPEDESC
Manufacturer Type Description
CMD(220-240VAC)
CMD(220-240VAC)
DESCSHORT
Short Description
Contactor monitoring device, 220-240VAC
Contactor monitoring device, 220-240VAC
DESCLONG
Long Description
Contactor monitoring device for safe emergency stop applications up to performance level e. Monitors the power contactor's reliable switching. Reduces main power wiring effort, saves redundant contactor set-up
Contactor monitoring device for safe emergency stop applications up to performance level e. Monitors the power contactor's reliable switching. Reduces main power wiring effort, saves redundant contactor set-up
INTNO
International product number
4015081059423
4015081059423
NETTO_WEIGHT
Netto weight
0.13800
0.13800
kg
ECLASS_13_0
Contactor relay [AAB716019]
ETIM_9_0
Contactor relay [EC000196]
EF003978
Rated control supply voltage AC 50 Hz
220 - 240
220 - 240
V
EF003979
Rated control supply voltage AC 60 Hz
220 - 240
220 - 240
V
EF003980
Rated control supply voltage DC
0 - 0
0 - 0
V
EF008242
Voltage type for actuating
AC
AC
EF007679
Rated operation current
0.167
A
EF001378
Rated operation current Ie, 400 V
0
A
EF000003
Mounting method
DIN rail
EF005950
With LED indication
true
EF002978
Suitable for manual operation
false
EF000594
Interface
false
EF001377
Number of auxiliary contacts as normally closed contact
1
EF001376
Number of auxiliary contacts as normally open contact
1
EF007281
Number of auxiliary contacts as normally closed contact, delayed switching
0
EF007282
Number of auxiliary contacts as normally open contact, leading
0
EF003531
Number of auxiliary contacts as change-over contact
0
EF008206
Operating voltage AC 50 Hz
220 - 240
220 - 240
V
EF008207
Operating voltage AC 60 Hz
220 - 240
220 - 240
V
EF008208
Operating voltage DC
0 - 0
0 - 0
V
EF005294
Voltage type (operating voltage)
AC
AC
EF006706
Rated switch current
0.065
A
EF006820
Connection type auxiliary circuit
Screw connection
EF000008
Width
23
mm
EF000040
Height
83
mm
EF000049
Depth
103
mm
DATA_SHEET
Data sheet
Data sheet
Previews
3D
2D
下載CAD模型
生成CAD模型
生成PDF資料表
添加到購物籃
Embedded user actions