피드백을 통해 제안을 제출하거나 온라인 고객 서비스에 문의할 수 있습니다. 신속하게 개선하겠습니다.:
지원
확인
??
지원되는 타사 쿠키 없음
귀하의 브라우저는 타사 쿠키 설정을 허용하지 않습니다. 브라우저 설정에서 활성화하거나 아래 버튼을 클릭하십시오.
새 탭에서 페이지 내용을 열려면 여기를 클릭하십시오.
열려 있는 페이지가 처음에 작동하지 않는 경우 페이지를 다시 로드해 보십시오.
파트커뮤니티가 작동하려면 브라우저에서 쿠키를 활성화하십시오.
CAD모델 선택
{eaton_cad/20376/20394/20454/21519.prj},{NB=216533},{PLID=216533},{NETTO_WEIGHT=0.31700},{EF001372=3},{EF005558=2},{EF001965=1},{EF005590=0},{EF005567=0},{EF006670=0},{EF008256=2},{EF008255=2},{EF008257=0},{CUSTOMS_TARIFF_NUMBER1=85365080},{PREVIEW=../../../_pool_/82/d0/05/21519_preview_60.png},{MANUTYPEDESC=M22-I3-M2},{DESCSHORT=Housing, Pushbutton actuators, Indicator lights, Enclosure, momentary, 2 NC, 2 N/O, Screw connection, Number of locations 2, Grey, inscribed, Bezel: titanium}
기술적 기준에 따라 원하는 제품을 선택하십시오. 선택할 수 있는 속성은 테이블 아이콘으로 표시됩니다. 선택은 테이블의 아이콘이나 값에 따라 재설정 됩니다.
216533
HELP_VARIABLE
Company
Eaton's CAD
Description
Control circuit devices combination in enclosure [EC000225] Basic version and enhancement
Bill of material
216533
PREVIEW
Preview
PLID
216533
216533
MANUTYPEDESC
Manufacturer Type Description
M22-I3-M2
M22-I3-M2
DESCSHORT
Short Description
Housing, Pushbutton actuators, Indicator lights, Enclosure, momentary, 2 NC, 2 N/O, Screw connection, Number of locations 2, Grey, inscribed, Bezel: titanium
Housing, Pushbutton actuators, Indicator lights, Enclosure, momentary, 2 NC, 2 N/O, Screw connection, Number of locations 2, Grey, inscribed, Bezel: titanium
DESCLONG
Long Description
Housing, Product range: RMQ-Titan, Complete unit, Design: Enclosure, momentary, Connection type: Screw connection, Description: Indicator light, white, LED element, 85 - 264 V AC, Number of locations: 2 Qty., Color Enclosure covers: Grey, Color RAL Value: RAL 7035, Degree of Protection: IP66, IP67, IP69K, Connection to SmartWire-DT: no, Contacts N/C = Normally closed: 2 NC, Contacts N/O = Normally open: 2 N/O, Contacts Notes = safety function, by positive opening to IEC/EN 60947-5-1, Actuator travel and actuation force as per DIN EN 60947-5-1, K.5.4.1: mm 4.8, Maximum travel: mm 5.7, Minimum force for positive opening: N 15 , Front dimensions: 153 x 80, Standards: IEC/EN 60947, VDE 0660, Mounting position: As required
Housing, Product range: RMQ-Titan, Complete unit, Design: Enclosure, momentary, Connection type: Screw connection, Description: Indicator light, white, LED element, 85 - 264 V AC, Number of locations: 2 Qty., Color Enclosure covers: Grey, Color RAL Value: RAL 7035, Degree of Protection: IP66, IP67, IP69K, Connection to SmartWire-DT: no, Contacts N/C = Normally closed: 2 NC, Contacts N/O = Normally open: 2 N/O, Contacts Notes = safety function, by positive opening to IEC/EN 60947-5-1, Actuator travel and actuation force as per DIN EN 60947-5-1, K.5.4.1: mm 4.8, Maximum travel: mm 5.7, Minimum force for positive opening: N 15 , Front dimensions: 153 x 80, Standards: IEC/EN 60947, VDE 0660, Mounting position: As required
INTNO
International product number
4015082165338
4015082165338
NETTO_WEIGHT
Netto weight
0.31700
0.31700
kg
ECLASS_13_0
Command and alarm device combination in housing [AKF034019]
Command and alarm device combination in housing [AKF034019]
ETIM_9_0
Control circuit devices combination in enclosure [EC000225]
EF001372
Number of command positions
3
3
EF005558
Number of push buttons
2
2
EF001965
Number of indicator lights
1
1
EF005590
Number of key switches
0
0
EF005567
Number of selector switches
0
0
EF006670
Number of mushroom-shaped push-buttons
0
0
EF001433
Suitable for emergency stop
false
false
EF003978
Rated control supply voltage AC 50 Hz
85 - 264
85 - 264
V
EF003979
Rated control supply voltage AC 60 Hz
85 - 264
85 - 264
V
EF003980
Rated control supply voltage DC
0 - 0
0 - 0
V
EF000346
Power consumption
-
W
EF001373
Colour housing cover
Grey
Grey
EF000136
Housing colour
Grey
Grey
EF001596
Housing material
Plastic
EF008256
Number of contacts as normally open contact
2
2
EF008255
Number of contacts as normally closed contact
2
2
EF008257
Number of contacts as change-over contact
0
EF005474
Degree of protection (IP)
IP67/IP69K
IP67/IP69K
EF011959
Degree of protection (NEMA)
4X, 13
DATA_SHEET
Data sheet
Data sheet
미리보기
3D
치수도
2D
CAD모델 다운로드
CAD 파일 생성
PDF 데이터시트 생성
장바구니에 담기
내장 된 사용자 작업