??
CAD model selection
199355
HELP_VARIABLE
Company
Eaton's CAD
Description
Control circuit devices combination in enclosure [EC000225]
Bill of material
199355
PREVIEW
Preview
PLID
MANUTYPEDESC
Manufacturer Type Description
DESCSHORT
Short Description
DESCLONG
Long Description
INTNO
International product number
NETTO_WEIGHT
Netto weight
kg
ECLASS_13_0
Command and alarm device combination in housing [AKF034019]
ETIM_9_0
Control circuit devices combination in enclosure [EC000225]
EF001372
Number of command positions
EF005558
Number of push buttons
EF001965
Number of indicator lights
EF005590
Number of key switches
0
EF005567
Number of selector switches
0
EF006670
Number of mushroom-shaped push-buttons
1
EF001433
Suitable for emergency stop
true
EF003978
Rated control supply voltage AC 50 Hz
V
EF003979
Rated control supply voltage AC 60 Hz
V
EF003980
Rated control supply voltage DC
V
EF000346
Power consumption
W
EF001373
Colour housing cover
EF000136
Housing colour
EF001596
Housing material
Plastic
EF008256
Number of contacts as normally open contact
EF008255
Number of contacts as normally closed contact
EF008257
Number of contacts as change-over contact
0
EF005474
Degree of protection (IP)
EF011959
Degree of protection (NEMA)
Other
DATA_SHEET
Data sheet
Data sheet
Previews
3D
2D
Download CAD models
Embedded user actions