您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型選擇
{eaton_cad/20376/20394/20454/20859.prj},{NB=199355},{PLID=199355},{NETTO_WEIGHT=0.14000},{EF001372=1},{EF005558=0},{EF001965=1},{EF005590=0},{EF005567=0},{EF006670=1},{EF008256=0},{EF008255=2},{EF008257=0},{CUSTOMS_TARIFF_NUMBER1=85365080},{PREVIEW=../../../_pool_/35/aa/c3/20859_preview_40.png},{MANUTYPEDESC=M22-PVLT30/FK02/RG/FIY1},{DESCSHORT=Comp.dev.Emer.stop/em.swit.off but.encl.},{DESCLONG=Comp.dev.Emer.stop/em.swit.off but.encl.},{INTNO=4015081976010},{ECLASS_13_0=Command and alarm device combination in housing [AKF034019]},{ETIM_9_0=Control circuit devices combination in enclosure [EC000225]},{EF001433=true},{EF003978=24 - 230},{EF003979=24 - 230},{EF003980=24 - 220},{EF000346=0.36},{EF001373=Yellow},{EF000136=Yellow}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
199355
HELP_VARIABLE
Company
Eaton's CAD
Description
Control circuit devices combination in enclosure [EC000225]
Bill of material
199355
PREVIEW
Preview
PLID
199355
199355
MANUTYPEDESC
Manufacturer Type Description
M22-PVLT30/FK02/RG/FIY1
M22-PVLT30/FK02/RG/FIY1
DESCSHORT
Short Description
Comp.dev.Emer.stop/em.swit.off but.encl.
Comp.dev.Emer.stop/em.swit.off but.encl.
DESCLONG
Long Description
Comp.dev.Emer.stop/em.swit.off but.encl.
Comp.dev.Emer.stop/em.swit.off but.encl.
INTNO
International product number
4015081976010
4015081976010
NETTO_WEIGHT
Netto weight
0.14000
0.14000
kg
ECLASS_13_0
Command and alarm device combination in housing [AKF034019]
ETIM_9_0
Control circuit devices combination in enclosure [EC000225]
EF001372
Number of command positions
1
1
EF005558
Number of push buttons
0
0
EF001965
Number of indicator lights
1
1
EF005590
Number of key switches
0
EF005567
Number of selector switches
0
EF006670
Number of mushroom-shaped push-buttons
1
EF001433
Suitable for emergency stop
true
EF003978
Rated control supply voltage AC 50 Hz
24 - 230
24 - 230
V
EF003979
Rated control supply voltage AC 60 Hz
24 - 230
24 - 230
V
EF003980
Rated control supply voltage DC
24 - 220
24 - 220
V
EF000346
Power consumption
0.36
0.36
W
EF001373
Colour housing cover
Yellow
Yellow
EF000136
Housing colour
Yellow
Yellow
EF001596
Housing material
Plastic
EF008256
Number of contacts as normally open contact
0
0
EF008255
Number of contacts as normally closed contact
2
2
EF008257
Number of contacts as change-over contact
0
EF005474
Degree of protection (IP)
Other
Other
EF011959
Degree of protection (NEMA)
Other
DATA_SHEET
Data sheet
Data sheet
Previews
3D
2D
下載CAD模型
生成CAD模型
生成PDF資料表
添加到購物籃
Embedded user actions