??
Селекция на CAD модел
014187
HELP_VARIABLE
Company
Eaton's CAD
Description
Control switch [EC002611] Basic version and enhancement
Bill of material
014187
PREVIEW
Preview
PLID
MANUTYPEDESC
Manufacturer Type Description
DESCSHORT
Short Description
DESCLONG
Long Description
INTNO
International product number
NETTO_WEIGHT
Netto weight
kg
ECLASS_13_0
Control switch [ACN998016]
ETIM_9_0
Control switch [EC002611]
EF003496
Type of switch
EF001391
Number of poles
EF007355
Max. rated operation voltage Ue AC
V
EF001389
Rated permanent current Iu
A
EF000231
Number of switch positions
EF001416
With zero (off) position
EF002428
With retraction in 0-position
EF008240
Device construction
EF002950
Width in number of modular spacings
EF007243
Suitable for floor mounting
EF007246
Suitable for front mounting
EF007262
Suitable for distribution board installation
EF007264
Suitable for intermediate mounting
EF007317
Complete device in housing
EF006976
Type of control element
Toggle
EF007176
Front shield size
EF003118
Degree of protection (IP), front side
EF011961
Degree of protection (NEMA), front side
DATA_SHEET
Data sheet
Data sheet
Previews
3D
Размер
2D
Сваляне на CAD модели
Embedded user actions