피드백을 통해 제안을 제출하거나 온라인 고객 서비스에 문의할 수 있습니다. 신속하게 개선하겠습니다.:
지원
확인
??
지원되는 타사 쿠키 없음
귀하의 브라우저는 타사 쿠키 설정을 허용하지 않습니다. 브라우저 설정에서 활성화하거나 아래 버튼을 클릭하십시오.
새 탭에서 페이지 내용을 열려면 여기를 클릭하십시오.
열려 있는 페이지가 처음에 작동하지 않는 경우 페이지를 다시 로드해 보십시오.
파트커뮤니티가 작동하려면 브라우저에서 쿠키를 활성화하십시오.
CAD모델 선택
{eaton_cad/20376/20388/20448/21499.prj},{NB=014187},{PLID=014187},{NETTO_WEIGHT=0.20500},{EF001391=1},{EF007355=690},{EF001389=20},{EF000231=10},{EF002950=4},{EF011961=2},{CUSTOMS_TARIFF_NUMBER1=85365080},{PREVIEW=../../../_pool_/c3/93/01/21499_preview_4300.png},{MANUTYPEDESC=T0-5-15224/IVS},{DESCSHORT=Step switches, T0, 20 A, service distribution board mounting, 5 contact unit(s), Contacts: 9, 30 °, maintained, With 0 (Off) position, 0-9, Design number 15224}
기술적 기준에 따라 원하는 제품을 선택하십시오. 선택할 수 있는 속성은 테이블 아이콘으로 표시됩니다. 선택은 테이블의 아이콘이나 값에 따라 재설정 됩니다.
014187
HELP_VARIABLE
Company
Eaton's CAD
Description
Control switch [EC002611] Basic version and enhancement
Bill of material
014187
PREVIEW
Preview
PLID
014187
014187
MANUTYPEDESC
Manufacturer Type Description
T0-5-15224/IVS
T0-5-15224/IVS
DESCSHORT
Short Description
Step switches, T0, 20 A, service distribution board mounting, 5 contact unit(s), Contacts: 9, 30 °, maintained, With 0 (Off) position, 0-9, Design number 15224
Step switches, T0, 20 A, service distribution board mounting, 5 contact unit(s), Contacts: 9, 30 °, maintained, With 0 (Off) position, 0-9, Design number 15224
DESCLONG
Long Description
Step switch, Product range: Control switches, Standards: IEC/EN 60947, VDE 0660, IEC/EN 60204, CSA, UL, Switch-disconnector according to IEC/EN 60947-3, Part group reference: T0, with black thumb grip and front plate, Contacts: 9, Contact behavior: Uninterruptible, Degree of Protection: Front IP30, Design: service distribution board mounting, Switching angle: 30 °, Switching performance: maintained, With 0 (Off) position, 5 contact unit(s), Rated uninterrupted current: Iu= 20 A, front plate: 0-9
Step switch, Product range: Control switches, Standards: IEC/EN 60947, VDE 0660, IEC/EN 60204, CSA, UL, Switch-disconnector according to IEC/EN 60947-3, Part group reference: T0, with black thumb grip and front plate, Contacts: 9, Contact behavior: Uninterruptible, Degree of Protection: Front IP30, Design: service distribution board mounting, Switching angle: 30 °, Switching performance: maintained, With 0 (Off) position, 5 contact unit(s), Rated uninterrupted current: Iu= 20 A, front plate: 0-9
INTNO
International product number
4015080141877
4015080141877
NETTO_WEIGHT
Netto weight
0.20500
0.20500
kg
ECLASS_13_0
Control switch [ACN998016]
ETIM_9_0
Control switch [EC002611]
EF003496
Type of switch
Level switch
Level switch
EF001391
Number of poles
1
1
EF007355
Max. rated operation voltage Ue AC
690
690
V
EF001389
Rated permanent current Iu
20
20
A
EF000231
Number of switch positions
10
10
EF001416
With zero (off) position
true
true
EF002428
With retraction in 0-position
false
false
EF008240
Device construction
Built-in device
Built-in device
EF002950
Width in number of modular spacings
4
4
EF007243
Suitable for floor mounting
true
true
EF007246
Suitable for front mounting
false
false
EF007262
Suitable for distribution board installation
true
true
EF007264
Suitable for intermediate mounting
false
false
EF007317
Complete device in housing
false
false
EF006976
Type of control element
Toggle
EF007176
Front shield size
48x48 mm
48x48 mm
EF003118
Degree of protection (IP), front side
IP30
IP30
EF011961
Degree of protection (NEMA), front side
2
2
DATA_SHEET
Data sheet
Data sheet
미리보기
3D
치수도
2D
CAD모델 다운로드
CAD 파일 생성
PDF 데이터시트 생성
장바구니에 담기
내장 된 사용자 작업