??
CAD model selection
197527
HELP_VARIABLE
Company
Eaton's CAD
Description
Control switch, Joystick [EC000632]
Bill of material
197527
PREVIEW
Preview
PLID
MANUTYPEDESC
Manufacturer Type Description
DESCSHORT
Short Description
DESCLONG
Long Description
INTNO
International product number
NETTO_WEIGHT
Netto weight
kg
ECLASS_13_0
Control switch, joystick [AKF061018]
ETIM_9_0
Control switch, Joystick [EC000632]
EF002417
Rated operation current Ie at AC-21, 400 V
0 A
EF002424
Centre mounting, hole diameter
mm
EF006524
Joy stick length
mm
EF002425
Number of actuation directions
EF000231
Number of switch positions
EF002427
Number of normally open contacts per actuation direction
0
EF008263
Number of normally closed contacts per actuation direction
0
EF005599
Number of make-and-break contacts per direction
0
EF002428
With retraction in 0-position
EF006283
Locking in 0-position
false
EF005666
Coder
false
EF003236
Analogue output signal configurable
false
EF006014
With front ring
true
EF005972
Material front ring
EF002429
Colour front ring
EF005474
Degree of protection (IP)
IP66
EF011959
Degree of protection (NEMA)
4X, 13
DATA_SHEET
Data sheet
Data sheet
Previews
3D
2D
Download CAD models
Embedded user actions