{eaton_cad/19012/19024/19084/19485.prj},{NB=260195},{PLID=260195},{NETTO_WEIGHT=0.05300},{EF000040=82.0},{EF000008=148.5},{EF000049=19.0},{CUSTOMS_TARIFF_NUMBER1=85389099},{PREVIEW=../../../_pool_/39/93/08/19485_preview_30.png},{MANUTYPEDESC=NZM1-XBR},{DESCSHORT=Insulating surround, size 1}
기술적 기준에 따라 원하는 제품을 선택하십시오. 선택할 수 있는 속성은 테이블 아이콘으로 표시됩니다. 선택은 테이블의 아이콘이나 값에 따라 재설정 됩니다.
260195
HELP_VARIABLE
Company
Eaton's CAD
Description
Cover for distribution board [EC000775]
Bill of material
260195
PREVIEW
Preview
PLID
260195
260195
MANUTYPEDESC
Manufacturer Type Description
NZM1-XBR
NZM1-XBR
DESCSHORT
Short Description
Insulating surround, size 1
Insulating surround, size 1
DESCLONG
Long Description
Optional accessories for circuit-breaker series NZM offers a comprehensive portfolio of application possibilities for worldwide use. Modular functional groups make mounting flexible and simple. Modular functional groups make mounting flexible and simple. , rotary handle with rotary mechanism and remote operator degree of protection IP40. For oblong cut-out on doors and enclosures with material thickness' of 1.5 - 5 mm. External warning plate / marking plate can be clipped on. NZM4-XBR can not be combined with rotary handle with rotary mechanism. Can be used for: NZM1(-4), PN1(-4), N(N/O)1(-4)
Optional accessories for circuit-breaker series NZM offers a comprehensive portfolio of application possibilities for worldwide use. Modular functional groups make mounting flexible and simple. Modular functional groups make mounting flexible and simple. , rotary handle with rotary mechanism and remote operator degree of protection IP40. For oblong cut-out on doors and enclosures with material thickness' of 1.5 - 5 mm. External warning plate / marking plate can be clipped on. NZM4-XBR can not be combined with rotary handle with rotary mechanism. Can be used for: NZM1(-4), PN1(-4), N(N/O)1(-4)
INTNO
International product number
4015082601959
4015082601959
NETTO_WEIGHT
Netto weight
0.05300
0.05300
kg
ECLASS_13_0
Cover for distribution board [ACN397016]
ETIM_9_0
Cover for distribution board [EC000775]
EF000040
Height
82.0
82.0
mm
EF000008
Width
148.5
148.5
mm
EF000049
Depth
19.0
19.0
mm
EF000266
Number of rows
-
EF002169
Material
Plastic
EF001076
Hinging
false
EF001146
Quick locking
false
EF005474
Degree of protection (IP)
IP40
EF000007
Colour
Black
EF006243
Transparent
false
DATA_SHEET
Data sheet
Data sheet
미리보기
3D
2D
CAD모델 다운로드
CAD 파일 생성
PDF 데이터시트 생성
장바구니에 담기
내장 된 사용자 작업