您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型選擇
{eaton_cad/27266/27300/27372/28163.prj},{NB=082881},{PLID=082881},{NETTO_WEIGHT=0.201},{EF008258=0},{EF001444=0},{EF001389=63},{CUSTOMS_TARIFF_NUMBER1=85389099},{PREVIEW=../../../_pool_/b3/98/90/28163_preview_10.png},{MANUTYPEDESC=CL-PKZ0},{DESCSHORT=Current limiter, 3p, 63A, 400VAC/100kA, 690VAC/10kA},{DESCLONG=Current limiter 3pole, submountable with PKZM0-size circuit-breaker, PKZM4, PKZM01, Ue = 690 V, Iu = 63 A},{INTNO=4015080828815},{ECLASS_13_0=Current limiter [AKF014018]},{ETIM_9_0=Current limiter [EC000239]},{EF000003=DIN rail},{EF007333=true},{DATA_SHEET=Data sheet}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
082881
HELP_VARIABLE
Company
Eaton's CAD
Description
Current limiter [EC000239]
Bill of material
082881
PREVIEW
Preview
PLID
082881
MANUTYPEDESC
Manufacturer Type Description
CL-PKZ0
DESCSHORT
Short Description
Current limiter, 3p, 63A, 400VAC/100kA, 690VAC/10kA
DESCLONG
Long Description
Current limiter 3pole, submountable with PKZM0-size circuit-breaker, PKZM4, PKZM01, Ue = 690 V, Iu = 63 A
INTNO
International product number
4015080828815
NETTO_WEIGHT
Netto weight
0.201
kg
ECLASS_13_0
Current limiter [AKF014018]
ETIM_9_0
Current limiter [EC000239]
EF008258
Max. apparent power
0
V·A
EF000003
Mounting method
DIN rail
EF001444
Conditioned rated short-circuit current Iq
0
kA
EF001389
Rated permanent current Iu
63
A
EF007333
Short-circuit current limiter
true
DATA_SHEET
Data sheet
Data sheet
Previews
3D
2D
下載CAD模型
生成CAD模型
生成PDF資料表
添加到購物籃
Embedded user actions