??
CAD model selection
082881
HELP_VARIABLE
Company
Eaton's CAD
Description
Current limiter [EC000239]
Bill of material
082881
PREVIEW
Preview
PLID
082881
MANUTYPEDESC
Manufacturer Type Description
CL-PKZ0
DESCSHORT
Short Description
Current limiter, 3p, 63A, 400VAC/100kA, 690VAC/10kA
DESCLONG
Long Description
Current limiter 3pole, submountable with PKZM0-size circuit-breaker, PKZM4, PKZM01, Ue = 690 V, Iu = 63 A
INTNO
International product number
4015080828815
NETTO_WEIGHT
Netto weight
0.201 kg
ECLASS_13_0
Current limiter [AKF014018]
ETIM_9_0
Current limiter [EC000239]
EF008258
Max. apparent power
0 V·A
EF000003
Mounting method
DIN rail
EF001444
Conditioned rated short-circuit current Iq
0 kA
EF001389
Rated permanent current Iu
63 A
EF007333
Short-circuit current limiter
true
DATA_SHEET
Data sheet
Data sheet
Previews
3D
2D
Download CAD models
Embedded user actions