??
CAD model selection
184754
HELP_VARIABLE
Company
Eaton's CAD
Description
Current monitoring relay [EC001440]
Bill of material
184754
PREVIEW
Preview
PLID
MANUTYPEDESC
Manufacturer Type Description
DESCSHORT
Short Description
DESCLONG
Long Description
INTNO
International product number
NETTO_WEIGHT
Netto weight
kg
ECLASS_13_0
Current monitoring equipment [AKF096019]
ETIM_9_0
Current monitoring relay [EC001440]
EF003961
Type of electric connection
Screw connection
EF003340
With detachable clamps
false
EF003292
External power supply required
false
EF002991
Voltage type (supply voltage)
EF007532
Supply voltage AC 50 Hz
V
EF007533
Supply voltage AC 60 Hz
V
EF007534
Supply voltage DC
V
EF002486
Voltage measuring range
V
EF000143
Type of current
EF000417
Current measuring range
A
EF008204
Response value amperage 1
A
EF008205
Response value amperage 2
A
EF003405
Single-phase under current possible
true
EF003406
Three-phase under current possible
false
EF003407
Single-phase overcurrent possible
true
EF003408
Three-phase overcurrent possible
false
EF003394
Single-phase hysteresis possible
EF003395
Three-phase hysteresis possible
false
EF003409
Contains function DC-voltage under current
true
EF003410
Contains function DC-voltage overcurrent
true
EF003411
Function DC-current hysteresis
EF008190
Min. adjustable delay-on energization time
0.1 s
EF008189
Max. permitted delay-on energization time
30 s
EF008192
Min. adjustable off-delay time
s
EF008191
Max. permitted off-delay time
s
EF001923
External current transformer
false
EF008255
Number of contacts as normally closed contact
0
EF008256
Number of contacts as normally open contact
0
EF008257
Number of contacts as change-over contact
2
EF005294
Voltage type (operating voltage)
EF008206
Operating voltage AC 50 Hz
V
EF008207
Operating voltage AC 60 Hz
V
EF008208
Operating voltage DC
V
EF006706
Rated switch current
4 A
EF000008
Width
22.5 mm
EF000040
Height
85.6 mm
EF000049
Depth
103.7 mm
DATA_SHEET
Data sheet
Data sheet
Previews
3D
2D
Download CAD models
Embedded user actions