??
CAD model selection
PXS24E06A001
HELP_VARIABLE
Company
Eaton's CAD
Description
Current monitoring relay [EC001440]
Bill of material
PXS24E06A001
PREVIEW
Preview
PLID
MANUTYPEDESC
Manufacturer Type Description
DESCSHORT
Short Description
DESCLONG
Long Description
INTNO
International product number
NETTO_WEIGHT
Netto weight
0.11800 kg
ECLASS_13_0
Current monitoring equipment [AKF096019]
ETIM_9_0
Current monitoring relay [EC001440]
EF003961
Type of electric connection
Plug-in connection
EF003340
With detachable clamps
false
EF003292
External power supply required
false
EF002991
Voltage type (supply voltage)
-
EF007532
Supply voltage AC 50 Hz
- V
EF007533
Supply voltage AC 60 Hz
- V
EF007534
Supply voltage DC
- V
EF002486
Voltage measuring range
- V
EF000143
Type of current
-
EF000417
Current measuring range
A
EF008204
Response value amperage 1
- A
EF008205
Response value amperage 2
- A
EF003405
Single-phase under current possible
false
EF003406
Three-phase under current possible
false
EF003407
Single-phase overcurrent possible
false
EF003408
Three-phase overcurrent possible
false
EF003394
Single-phase hysteresis possible
false
EF003395
Three-phase hysteresis possible
false
EF003409
Contains function DC-voltage under current
false
EF003410
Contains function DC-voltage overcurrent
true
EF003411
Function DC-current hysteresis
false
EF008190
Min. adjustable delay-on energization time
0 s
EF008189
Max. permitted delay-on energization time
0 s
EF008192
Min. adjustable off-delay time
0 s
EF008191
Max. permitted off-delay time
0 s
EF001923
External current transformer
false
EF008255
Number of contacts as normally closed contact
0
EF008256
Number of contacts as normally open contact
1
EF008257
Number of contacts as change-over contact
0
EF005294
Voltage type (operating voltage)
-
EF008206
Operating voltage AC 50 Hz
- V
EF008207
Operating voltage AC 60 Hz
- V
EF008208
Operating voltage DC
- V
EF006706
Rated switch current
- A
EF000008
Width
18 mm
EF000040
Height
93 mm
EF000049
Depth
127 mm
DATA_SHEET
Data sheet
Data sheet
Previews
3D
2D
Download CAD models
Embedded user actions