您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型選擇
{eaton_cad/27264/27276/27334/27971.prj},{NB=741E0030},{PLID=741E0030},{NETTO_WEIGHT=0.69500},{EF007405=600},{EF007471=1},{EF007470=15.00},{EF008842=3.0},{EF005153=39},{EF006947=1},{CUSTOMS_TARIFF_NUMBER1=85043129},{PREVIEW=../../../_pool_/11/9b/b4/27971_preview_850.png},{MANUTYPEDESC=HF5-600/1A},{DESCSHORT=Current transformer HF5, 600A/1A},{DESCLONG=Current transformer HF5, Class 0.5, single phase, 600A/1A},{INTNO=5703498701637},{ECLASS_13_0=Current transformer [AAB626019]},{ETIM_9_0=Current transformer [EC002048]},{EF000010=Through-feed current converter},{EF000346=-},{EF007511=FS 5},{EF008836=false},{EF008186=false},{EF012757=13 - 13},{EF012758=61 - 61},{EF007462=true},{EF007380=false},{EF021093=Screw connection}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
741E0030
HELP_VARIABLE
Company
Eaton's CAD
Description
Current transformer [EC002048]
Bill of material
741E0030
PREVIEW
Preview
../../../_pool_/11/9b/b4/27971_preview_850.png
../../../_pool_/11/9b/b4/27971_preview_850.png
PLID
741E0030
741E0030
MANUTYPEDESC
Manufacturer Type Description
HF5-600/1A
HF5-600/1A
DESCSHORT
Short Description
Current transformer HF5, 600A/1A
Current transformer HF5, 600A/1A
DESCLONG
Long Description
Current transformer HF5, Class 0.5, single phase, 600A/1A
Current transformer HF5, Class 0.5, single phase, 600A/1A
INTNO
International product number
5703498701637
5703498701637
NETTO_WEIGHT
Netto weight
0.69500
0.69500
kg
ECLASS_13_0
Current transformer [AAB626019]
ETIM_9_0
Current transformer [EC002048]
EF000010
Model
Through-feed current converter
EF007405
Rated primary current
600
600
A
EF007471
Rated secondary current
1
1
A
EF007470
Rated secondary apparent power
15.00
15.00
V·A
EF000346
Power consumption
-
W
EF008842
Accuracy class
3.0
3.0
EF007511
Overcurrent limiting factor
FS 5
FS 5
EF008836
Calibrated
false
EF008186
With shock protection
false
EF012757
Height opening
13 - 13
13 - 13
mm
EF012758
Width opening
61 - 61
61 - 61
mm
EF005153
Opening diameter
39
39
mm
EF007462
Snap mounting
true
EF007380
With copper rail
false
EF021093
Secondary connection
Screw connection
EF006947
Number of primary inputs
1
DATA_SHEET
Data sheet
Data sheet
Previews
3D
2D
下載CAD模型
生成CAD模型
生成PDF資料表
添加到購物籃
Embedded user actions