??
CAD model selection
198267
HELP_VARIABLE
Company
Eaton's CAD
Description
DC-power supply [EC002540]
Bill of material
198267
PREVIEW
Preview
PLID
198267
MANUTYPEDESC
Manufacturer Type Description
MSFSVG-400VAC/24VDC/5A
DESCSHORT
Short Description
Power supply, 3 x 400 - 500 V AC, 24 V DC (± 1 %), 5A
DESCLONG
Long Description
Power supply, 3 x 400 - 500 V AC, 24 V DC (± 1 %), 5A
INTNO
International product number
4015081957743
NETTO_WEIGHT
Netto weight
0.503 kg
ECLASS_13_0
Continuous current supply [AFX040008]
ETIM_9_0
DC-power supply [EC002540]
EF002991
Voltage type (supply voltage)
-
EF006792
1st secondary output voltage
24 - 24 V
EF006797
2nd secondary output voltage
0 - 0 V
EF006800
3rd secondary output voltage
0 - 0 V
EF008284
Max. output current 1
5 A
EF008285
Max. output current 2
0 A
EF008286
Max. output current 3
0 A
EF007002
Secondary voltage adjustable
false
EF009393
Nominal value output voltage 1
- V
EF009394
Nominal value output voltage 2
- V
EF009395
Nominal value output voltage 3
- V
EF009396
Nominal value output current 1
5 A
EF009397
Nominal value output current 2
0 A
EF009398
Nominal value output current 3
0 A
EF007332
Short-circuit-proof
false
EF007076
Rated supply voltage AC 50 Hz
400 - 500 V
EF007077
Rated supply voltage AC 60 Hz
400 - 500 V
EF007078
Rated supply voltage DC
0 - 0 V
EF003092
Output voltage stabilized
false
EF000346
Power consumption
0 V·A
EF003034
Power output
120 W
EF005302
Stabilized
false
EF003961
Type of electric connection
Spring clamp connection
EF003972
Rail mounting possible
false
EF003973
Wall mounting possible
false
EF001126
Modular version
false
EF002950
Width in number of modular spacings
2
EF000846
Built-in width
36 mm
EF000332
Built-in height
160 mm
EF005689
Direct mounting possible
false
EF000008
Width
35 mm
EF000040
Height
160 mm
EF000049
Depth
170 mm
EF001597
Suitable for safety functions
false
EF009889
SIL according to IEC 61508
None
EF007399
Performance level according to EN ISO 13849-1
None
EF005474
Degree of protection (IP)
IP20
EF011959
Degree of protection (NEMA)
Other
DATA_SHEET
Data sheet
Data sheet
Previews
3D
2D
Download CAD models
Embedded user actions