{eaton_cad/19010/19026/19086/20205.prj},{NB=142418},{PLID=142418},{NETTO_WEIGHT=0.16000},{CUSTOMS_TARIFF_NUMBER1=85389099},{PREVIEW=../../../_pool_/6e/2a/bf/20205_preview_30.png},{MANUTYPEDESC=PKE-XH-MCC},{DESCSHORT=Door coupling handle, black, MCC, 90 degree, for PKE},{DESCLONG=Door coupling rotary handle for use as main switch according to EN 60204 in MCC distribution board having built-in PKE rotated by 90 degrees plug-in extension shaft PKZ0-XAH, can be cut to desired length for mounting depths from 100…200 mm. Carrier with extension shaft included as standard. With ON/OFF switch position and “+” (tripped), lockable in the off position with 3 padlocks 4...8 hasp thickness},{INTNO=4015081391448}
기술적 기준에 따라 원하는 제품을 선택하십시오. 선택할 수 있는 속성은 테이블 아이콘으로 표시됩니다. 선택은 테이블의 아이콘이나 값에 따라 재설정 됩니다.
142418
HELP_VARIABLE
Company
Eaton's CAD
Description
Door coupling handle for switchgear [EC000230] Basic version and enhancement
Bill of material
142418
PREVIEW
Preview
PLID
142418
142418
MANUTYPEDESC
Manufacturer Type Description
PKE-XH-MCC
PKE-XH-MCC
DESCSHORT
Short Description
Door coupling handle, black, MCC, 90 degree, for PKE
Door coupling handle, black, MCC, 90 degree, for PKE
DESCLONG
Long Description
Door coupling rotary handle for use as main switch according to EN 60204 in MCC distribution board having built-in PKE rotated by 90 degrees plug-in extension shaft PKZ0-XAH, can be cut to desired length for mounting depths from 100…200 mm. Carrier with extension shaft included as standard. With ON/OFF switch position and “+” (tripped), lockable in the off position with 3 padlocks 4...8 hasp thickness
Door coupling rotary handle for use as main switch according to EN 60204 in MCC distribution board having built-in PKE rotated by 90 degrees plug-in extension shaft PKZ0-XAH, can be cut to desired length for mounting depths from 100…200 mm. Carrier with extension shaft included as standard. With ON/OFF switch position and “+” (tripped), lockable in the off position with 3 padlocks 4...8 hasp thickness
INTNO
International product number
4015081391448
4015081391448
NETTO_WEIGHT
Netto weight
0.16000
kg
ECLASS_13_0
Hand drive for switch devices [AKF013019]
ETIM_9_0
Door coupling handle for switchgear [EC000230]
EF001968
With axis extension
true
EF001969
With door interlock
true
EF000113
Lockable
true
EF001970
With handle red/yellow
false
false
EF011959
Degree of protection (NEMA)
4X, 12
4X, 12
DATA_SHEET
Data sheet
Data sheet
미리보기
3D
치수도
2D
CAD모델 다운로드
CAD 파일 생성
PDF 데이터시트 생성
장바구니에 담기
내장 된 사용자 작업