您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型選擇
{eaton_cad/27266/27282/27342/28427.prj},{NB=216515},{PLID=216515},{NETTO_WEIGHT=0.05200},{EF008255=1},{EF008256=0},{EF006522=0},{EF000079=22.5},{EF001423=38},{CUSTOMS_TARIFF_NUMBER1=85389099},{PREVIEW=../../../_pool_/84/a8/57/28427_preview_20.png},{MANUTYPEDESC=M22-PV/K01},{DESCSHORT=Emergency stop/emergency switching off pushbutton, RMQ-Titan, Mushroom-shaped, 38 mm, Non-illuminated, Pull-to-release function, 1 NC, Red, yellow}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
216515
HELP_VARIABLE
Company
Eaton's CAD
Description
Emergency stop complete [EC002034] Basic version and enhancement
Bill of material
216515
PREVIEW
Preview
../../../_pool_/84/a8/57/28427_preview_20.png
../../../_pool_/84/a8/57/28427_preview_20.png
PLID
216515
216515
MANUTYPEDESC
Manufacturer Type Description
M22-PV/K01
M22-PV/K01
DESCSHORT
Short Description
Emergency stop/emergency switching off pushbutton, RMQ-Titan, Mushroom-shaped, 38 mm, Non-illuminated, Pull-to-release function, 1 NC, Red, yellow
Emergency stop/emergency switching off pushbutton, RMQ-Titan, Mushroom-shaped, 38 mm, Non-illuminated, Pull-to-release function, 1 NC, Red, yellow
DESCLONG
Long Description
Emergency stop/emergency switching off pushbutton, Product range: RMQ-Titan, Complete unit, Design: Mushroom-shaped, Diameter: 38 mm, Illumination: Non-illuminated, Pull-to-release function, Connection type: Screw connection, Description: Tamper-proof according to ISO 13850/EN 418, Color Mushroom head: Red, Color Base: yellow, Degree of Protection: IP66, IP69K, Connection to SmartWire-DT: no, Contacts N/C = Normally closed: 1 NC, Contacts Notes: = safety function, by positive opening to IEC/EN 60947-5-1, Actuator travel and actuation force as per DIN EN 60947-5-1, K.5.4.1: mm 4.8, Maximum travel: mm 5.7 , Minimum force for positive opening: N 15, Front dimensions: 35, Instructions: Max. number of contacts: four M22-(C)K01, …10 or two M22-(C)K02, …20, …11, Standards: IEC/EN 60947, VDE 0660
Emergency stop/emergency switching off pushbutton, Product range: RMQ-Titan, Complete unit, Design: Mushroom-shaped, Diameter: 38 mm, Illumination: Non-illuminated, Pull-to-release function, Connection type: Screw connection, Description: Tamper-proof according to ISO 13850/EN 418, Color Mushroom head: Red, Color Base: yellow, Degree of Protection: IP66, IP69K, Connection to SmartWire-DT: no, Contacts N/C = Normally closed: 1 NC, Contacts Notes: = safety function, by positive opening to IEC/EN 60947-5-1, Actuator travel and actuation force as per DIN EN 60947-5-1, K.5.4.1: mm 4.8, Maximum travel: mm 5.7 , Minimum force for positive opening: N 15, Front dimensions: 35, Instructions: Max. number of contacts: four M22-(C)K01, …10 or two M22-(C)K02, …20, …11, Standards: IEC/EN 60947, VDE 0660
INTNO
International product number
4015082165154
4015082165154
NETTO_WEIGHT
Netto weight
0.05200
0.05200
kg
ECLASS_13_0
EMERGENCY-STOP pushbutton, complete device [ACN986016]
ETIM_9_0
Emergency stop complete [EC002034]
EF001403
Unlocking method
Pull-release
Pull-release
EF008255
Number of contacts as normally closed contact
1
1
EF008256
Number of contacts as normally open contact
0
0
EF005474
Degree of protection (IP)
IP66
IP66
EF011959
Degree of protection (NEMA)
4X, 13
EF000003
Mounting method
Built-in
EF003829
With lighting
false
EF006522
Supply voltage lamp
0
V
EF000079
Hole diameter
22.5
mm
EF006820
Connection type auxiliary circuit
Screw connection
EF001423
Diameter cap
38
mm
DATA_SHEET
Data sheet
Data sheet
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表
添加到購物籃
Embedded user actions