피드백을 통해 제안을 제출하거나 온라인 고객 서비스에 문의할 수 있습니다. 신속하게 개선하겠습니다.:
지원
확인
??
지원되는 타사 쿠키 없음
귀하의 브라우저는 타사 쿠키 설정을 허용하지 않습니다. 브라우저 설정에서 활성화하거나 아래 버튼을 클릭하십시오.
새 탭에서 페이지 내용을 열려면 여기를 클릭하십시오.
열려 있는 페이지가 처음에 작동하지 않는 경우 페이지를 다시 로드해 보십시오.
파트커뮤니티가 작동하려면 브라우저에서 쿠키를 활성화하십시오.
CAD모델 선택
{eaton_cad/20382/20430/20554/21579.prj},{NB=033809},{PLID=033809},{NETTO_WEIGHT=2.81800},{EF008873=1600},{EF000040=375},{EF000008=375.0},{EF000049=175},{EF000218=150},{EF001131=150},{EF009170=6},{EF009171=6},{EF000116=7035},{EF004427=1},{EF000266=0},{EF002950=15},{EF009554=4},{EF000437=100},{CUSTOMS_TARIFF_NUMBER1=85381000},{PREVIEW=../../../_pool_/a5/97/4f/21579_preview_200.png},{MANUTYPEDESC=CI44E-150},{DESCSHORT=Insulated enclosure, +knockouts, HxWxD=375x375x175mm}
기술적 기준에 따라 원하는 제품을 선택하십시오. 선택할 수 있는 속성은 테이블 아이콘으로 표시됩니다. 선택은 테이블의 아이콘이나 값에 따라 재설정 됩니다.
033809
HELP_VARIABLE
Company
Eaton's CAD
Description
Empty cabinet [EC000058] Basic version and enhancement
Bill of material
033809
PREVIEW
Preview
PLID
033809
033809
MANUTYPEDESC
Manufacturer Type Description
CI44E-150
CI44E-150
DESCSHORT
Short Description
Insulated enclosure, +knockouts, HxWxD=375x375x175mm
Insulated enclosure, +knockouts, HxWxD=375x375x175mm
DESCLONG
Long Description
Individual basic enclosure, material characteristic polycarbonate, impact-resistant, degree of protection IP65, patented cover fasteners with integrated overpressure compensation, with metric cable entry knockouts in all side walls, cable entries top and bottom, each=1xM50/32 and 2xM40/25 and 8xM25/16 and 2xM20, each side=1xM63/40 and 6xM25/16 and 10xM20 and 2xM16, fixing straps for wall fixing, sealable cover fasteners, full-area knockouts in the sides can be converted to a distribution board enclosure by knocking out the side walls., RAL 7035, grey (base), transparent smoky, (cover), mounting depth with mounting plate=150mm , cover type: transparent smoky, base type: knockout cover is optionally fitted by user with cylinder lock DVZ...-CI.
Individual basic enclosure, material characteristic polycarbonate, impact-resistant, degree of protection IP65, patented cover fasteners with integrated overpressure compensation, with metric cable entry knockouts in all side walls, cable entries top and bottom, each=1xM50/32 and 2xM40/25 and 8xM25/16 and 2xM20, each side=1xM63/40 and 6xM25/16 and 10xM20 and 2xM16, fixing straps for wall fixing, sealable cover fasteners, full-area knockouts in the sides can be converted to a distribution board enclosure by knocking out the side walls., RAL 7035, grey (base), transparent smoky, (cover), mounting depth with mounting plate=150mm , cover type: transparent smoky, base type: knockout cover is optionally fitted by user with cylinder lock DVZ...-CI.
INTNO
International product number
4015080338093
4015080338093
NETTO_WEIGHT
Netto weight
2.81800
2.81800
kg
ECLASS_13_0
Empty cabinet (small distribution board) [ACN385016]
ETIM_9_0
Empty cabinet [EC000058]
EF000003
Mounting method
Surface mounted
EF000339
Type of covering
None
None
EF009212
Cover model
Closed
EF004464
Type of door
None
None
EF006244
Transparent cover/door
true
true
EF006306
With lock
false
EF008873
Nominal current (In)
1600
A
EF000040
Height
375
375
mm
EF000008
Width
375.0
375.0
mm
EF000049
Depth
175
175
mm
EF000218
Built-in depth
150
150
mm
EF001131
Inner depth
150
150
mm
EF009170
Material plate thickness cabinet
6
mm
EF009171
Material plate thickness door/cover
6
mm
EF000007
Colour
Grey
EF000116
RAL-number
7035
EF004427
Number of modules
1
EF000266
Number of rows
0
0
EF002950
Width in number of modular spacings
15
15
EF009554
Number of openings for flange plates
4
4
EF001088
Extension possible
true
true
EF000437
Number of conduit inlets
100
100
EF001596
Housing material
Plastic
EF000139
Surface protection
Other
Other
EF000118
With mounting plate
false
false
EF003532
Suitable for outdoor use
true
EF007800
Suitable for lightning protection
true
EF005474
Degree of protection (IP)
IP65
IP65
EF011959
Degree of protection (NEMA)
Other
EF000004
Protection class
II
EF004293
Impact strength
IK10
IK10
EF001613
Circuit integrity
Other
Other
EF015940
Cover with overpressure release
true
DATA_SHEET
Data sheet
Data sheet
미리보기
3D
치수도
2D
CAD모델 다운로드
CAD 파일 생성
PDF 데이터시트 생성
장바구니에 담기
내장 된 사용자 작업