{eaton_cad/19010/19026/19120/20137.prj},{NB=281637},{PLID=281637},{NETTO_WEIGHT=0.31900},{EF000008=90},{EF000040=129},{EF000049=176},{CUSTOMS_TARIFF_NUMBER1=85389099},{PREVIEW=../../../_pool_/9c/f2/59/20137_preview_50.png},{MANUTYPEDESC=E-PKZ01-PVS},{DESCSHORT=Insulated enclosure, E-PKZ0, H x W x D = 129 x 90 x 176 mm, flush-mounted, + emergency stop mushroom button, key activated},{DESCLONG=Motor-protective circuit-breaker enclosure for direct integration into the machine},{INTNO=4015082816377},{ECLASS_13_0=Empty housing for switch devices [AKN343019]},{ETIM_9_0=Empty enclosure for switchgear [EC000712]},{EF001596=Plastic},{EF001094=false},{EF001433=true},{EF000010=Built-in},{EF005474=IP65},{EF011959=Other}
기술적 기준에 따라 원하는 제품을 선택하십시오. 선택할 수 있는 속성은 테이블 아이콘으로 표시됩니다. 선택은 테이블의 아이콘이나 값에 따라 재설정 됩니다.
281637
HELP_VARIABLE
Company
Eaton's CAD
Description
Empty enclosure for switchgear [EC000712] Basic version and enhancement
Bill of material
281637
PREVIEW
Preview
PLID
281637
281637
MANUTYPEDESC
Manufacturer Type Description
E-PKZ01-PVS
E-PKZ01-PVS
DESCSHORT
Short Description
Insulated enclosure, E-PKZ0, H x W x D = 129 x 90 x 176 mm, flush-mounted, + emergency stop mushroom button, key activated
Insulated enclosure, E-PKZ0, H x W x D = 129 x 90 x 176 mm, flush-mounted, + emergency stop mushroom button, key activated
DESCLONG
Long Description
Motor-protective circuit-breaker enclosure for direct integration into the machine
Motor-protective circuit-breaker enclosure for direct integration into the machine
INTNO
International product number
4015082816377
4015082816377
NETTO_WEIGHT
Netto weight
0.31900
0.31900
kg
ECLASS_13_0
Empty housing for switch devices [AKN343019]
ETIM_9_0
Empty enclosure for switchgear [EC000712]
EF001596
Housing material
Plastic
EF000008
Width
90
90
mm
EF000040
Height
129
mm
EF000049
Depth
176
176
mm
EF001094
With transparent cover
false
EF001433
Suitable for emergency stop
true
true
EF000010
Model
Built-in
EF005474
Degree of protection (IP)
IP65
IP65
EF011959
Degree of protection (NEMA)
Other
DATA_SHEET
Data sheet
Data sheet
미리보기
3D
치수도
2D
CAD모델 다운로드
CAD 파일 생성
PDF 데이터시트 생성
장바구니에 담기
내장 된 사용자 작업