??
CAD model selection
289937
HELP_VARIABLE
Company
Eaton's CAD
Description
Empty enclosure for switchgear [EC000712]
Bill of material
289937
PREVIEW
Preview
PLID
MANUTYPEDESC
Manufacturer Type Description
DESCSHORT
Short Description
DESCLONG
Long Description
INTNO
International product number
NETTO_WEIGHT
Netto weight
kg
ECLASS_13_0
Empty housing for switch devices [AKN343019]
ETIM_9_0
Empty enclosure for switchgear [EC000712]
EF001596
Housing material
Plastic
EF000008
Width
117 mm
EF000040
Height
80 mm
EF000049
Depth
158 mm
EF001094
With transparent cover
false
EF001433
Suitable for emergency stop
EF000010
Model
Surface mounting
EF005474
Degree of protection (IP)
EF011959
Degree of protection (NEMA)
Other
DATA_SHEET
Data sheet
Data sheet
Previews
3D
2D
Download CAD models
Embedded user actions