피드백을 통해 제안을 제출하거나 온라인 고객 서비스에 문의할 수 있습니다. 신속하게 개선하겠습니다.:
지원
확인
??
지원되는 타사 쿠키 없음
귀하의 브라우저는 타사 쿠키 설정을 허용하지 않습니다. 브라우저 설정에서 활성화하거나 아래 버튼을 클릭하십시오.
새 탭에서 페이지 내용을 열려면 여기를 클릭하십시오.
열려 있는 페이지가 처음에 작동하지 않는 경우 페이지를 다시 로드해 보십시오.
파트커뮤니티가 작동하려면 브라우저에서 쿠키를 활성화하십시오.
CAD모델 선택
{eaton_cad/20380/20404/20500/21509.prj},{NB=111709},{PLID=111709},{NETTO_WEIGHT=40.53000},{EF000008=800},{EF000040=800},{EF000049=200},{EF000116=7035},{EF000122=1},{EF000123=2},{EF005554=0},{EF011959=12},{EF014986=85},{EF014987=3250},{EF014988=250},{EF014989=3000},{CUSTOMS_TARIFF_NUMBER1=85381000},{PREVIEW=../../../_pool_/54/f4/16/21509_preview_220.png},{MANUTYPEDESC=CS-88/200},{DESCSHORT=Wall enclosure with mounting plate, HxWxD=800x800x200mm}
기술적 기준에 따라 원하는 제품을 선택하십시오. 선택할 수 있는 속성은 테이블 아이콘으로 표시됩니다. 선택은 테이블의 아이콘이나 값에 따라 재설정 됩니다.
111709
HELP_VARIABLE
Company
Eaton's CAD
Description
Enclosure/cabinet (empty) [EC000261] Basic version and enhancement
Bill of material
111709
PREVIEW
Preview
PLID
111709
111709
MANUTYPEDESC
Manufacturer Type Description
CS-88/200
CS-88/200
DESCSHORT
Short Description
Wall enclosure with mounting plate, HxWxD=800x800x200mm
Wall enclosure with mounting plate, HxWxD=800x800x200mm
DESCLONG
Long Description
Wall-mounting enclosure CS, door with continuous foamed-in polyurethane gasket, shock resistance category IK09 to EN 62262, single door, door hinges right, opening angle 120°, door hinge pins with quick change technology, door profile molding with perforation at 25 mm intervals for fixing DIN mounting rails or for fixing cable conduits and leads, standardized locking system with sash fastener, made completely of metal, with mounting plate sheet steel, equipment supplied: lock, 3mm double ward key. Optional accessory equipment e.g. rotary comfort grip PHZ-A-ADD-ON with cylinder lock PHZ-E10/30-GS. Designed according IEC/EN 62208.
Wall-mounting enclosure CS, door with continuous foamed-in polyurethane gasket, shock resistance category IK09 to EN 62262, single door, door hinges right, opening angle 120°, door hinge pins with quick change technology, door profile molding with perforation at 25 mm intervals for fixing DIN mounting rails or for fixing cable conduits and leads, standardized locking system with sash fastener, made completely of metal, with mounting plate sheet steel, equipment supplied: lock, 3mm double ward key. Optional accessory equipment e.g. rotary comfort grip PHZ-A-ADD-ON with cylinder lock PHZ-E10/30-GS. Designed according IEC/EN 62208.
INTNO
International product number
4015081112685
4015081112685
NETTO_WEIGHT
Netto weight
40.53000
40.53000
kg
ECLASS_13_0
Electrical cabinet, Empty enclosures [AGZ056021]
ETIM_9_0
Enclosure/cabinet (empty) [EC000261]
EF000008
Width
800
800
mm
EF000040
Height
800
800
mm
EF000049
Depth
200
200
mm
EF002169
Material
Steel
EF001257
Material quality
Other
EF006569
Surface finishing
Powder coating
EF000007
Colour
Grey
EF000116
RAL-number
7035
EF020363
Freestanding
false
EF015208
Floor standing wall model
true
EF000664
Suitable for wall mounting
true
EF020814
Corner model
false
EF022994
Intermediate mounting
true
EF001229
Couplable
false
EF000118
With mounting plate
true
EF006054
Mounting plate depth-adjustable
false
EF007536
Suitable for wall built-in
true
EF009582
Pole fastening
true
EF009169
With door
true
EF000122
Number of doors
1
EF001089
With glazed door
false
EF006279
With ventilation door
false
EF007381
With rear door
false
EF000123
Number of locks
2
2
EF007965
With cover
true
EF011401
Transparent cover
false
EF005823
Suitable for metrical mounting
true
EF005774
Suitable for outdoor set-up
false
EF009278
Pitched roof
false
EF005554
Number of connector holes
0
EF001039
Pre-stamping
false
EF001062
EMC-version
false
EF004293
Impact strength
IK09
EF005474
Degree of protection (IP)
IP66
EF011959
Degree of protection (NEMA)
12
EF014986
Thermal dissipation (Delta T = 20 K) according to IEC/TR 60890
85
85
W
EF014987
Max. permissible load of the enclosure according to IEC 62208
3250
3250
N
EF014988
Max. permissible load of the door(s) according to IEC 62208
250
250
N
EF014989
Max. permissible load of the mounting plate according to IEC 62208
3000
3000
N
DATA_SHEET
Data sheet
Data sheet
미리보기
3D
치수도
2D
CAD모델 다운로드
CAD 파일 생성
PDF 데이터시트 생성
장바구니에 담기
내장 된 사용자 작업