??
CAD model selection
111709
HELP_VARIABLE
Company
Eaton's CAD
Description
Enclosure/cabinet (empty) [EC000261] Basic version and enhancement
Bill of material
111709
PREVIEW
Preview
PLID
MANUTYPEDESC
Manufacturer Type Description
DESCSHORT
Short Description
DESCLONG
Long Description
INTNO
International product number
NETTO_WEIGHT
Netto weight
kg
ECLASS_13_0
Electrical cabinet, Empty enclosures [AGZ056021]
ETIM_9_0
Enclosure/cabinet (empty) [EC000261]
EF000008
Width
mm
EF000040
Height
mm
EF000049
Depth
mm
EF002169
Material
Steel
EF001257
Material quality
Other
EF006569
Surface finishing
Powder coating
EF000007
Colour
Grey
EF000116
RAL-number
7035
EF020363
Freestanding
EF015208
Floor standing wall model
true
EF000664
Suitable for wall mounting
true
EF020814
Corner model
EF022994
Intermediate mounting
true
EF001229
Couplable
EF000118
With mounting plate
true
EF006054
Mounting plate depth-adjustable
EF007536
Suitable for wall built-in
true
EF009582
Pole fastening
true
EF009169
With door
true
EF000122
Number of doors
1
EF001089
With glazed door
EF006279
With ventilation door
EF007381
With rear door
EF000123
Number of locks
EF007965
With cover
true
EF011401
Transparent cover
EF005823
Suitable for metrical mounting
true
EF005774
Suitable for outdoor set-up
EF009278
Pitched roof
EF005554
Number of connector holes
0
EF001039
Pre-stamping
EF001062
EMC-version
EF004293
Impact strength
IK10
EF005474
Degree of protection (IP)
IP66
EF011959
Degree of protection (NEMA)
12
EF014986
Thermal dissipation (Delta T = 20 K) according to IEC/TR 60890
W
EF014987
Max. permissible load of the enclosure according to IEC 62208
N
EF014988
Max. permissible load of the door(s) according to IEC 62208
N
EF014989
Max. permissible load of the mounting plate according to IEC 62208
N
DATA_SHEET
Data sheet
Data sheet
Previews
3D
Dimension
2D
Download CAD models
Embedded user actions