{eaton_cad/19010/19028/19088/20181.prj},{NB=197238},{PLID=197238},{NETTO_WEIGHT=0.20100},{EF001372=4},{EF000243=30.0},{EF000008=43},{EF000040=44},{EF000049=279},{CUSTOMS_TARIFF_NUMBER1=85389099},{PREVIEW=../../../_pool_/ab/bc/9f/20181_preview_180.png},{MANUTYPEDESC=M30-FI4},{DESCSHORT=Surface mounting enclosure, Insulated material, With high-grade steel screws, Number of locations 4, 4 x 30.5}
기술적 기준에 따라 원하는 제품을 선택하십시오. 선택할 수 있는 속성은 테이블 아이콘으로 표시됩니다. 선택은 테이블의 아이콘이나 값에 따라 재설정 됩니다.
197238
HELP_VARIABLE
Company
Eaton's CAD
Description
Enclosure for control circuit devices [EC000200] Basic version and enhancement
Bill of material
197238
PREVIEW
Preview
PLID
197238
197238
MANUTYPEDESC
Manufacturer Type Description
M30-FI4
M30-FI4
DESCSHORT
Short Description
Surface mounting enclosure, Insulated material, With high-grade steel screws, Number of locations 4, 4 x 30.5
Surface mounting enclosure, Insulated material, With high-grade steel screws, Number of locations 4, 4 x 30.5
DESCLONG
Long Description
Surface mounting enclosure, Housing: Insulated material, With high-grade steel screws, Number of locations: 4, Cable entry: rear: 1 x M20, lateral: 2 x M20 (1 x each side), Color RAL Value: RAL 7035, Color: Enclosure base anthracite, Connection to SmartWire-DT: no, For use with: 4 x 30.5, For use with: (Illuminated) pushbuttons, (Illuminated) selector switches, Key-operated pushbuttons, Indicator light, EMERGENCY STOP/EMERGENCY OFF buttons with yellow set of adapter rings M22Y-R30, Flat rear contacts M22-FK..., Flat Rear LED elements M22-FLED-…
Surface mounting enclosure, Housing: Insulated material, With high-grade steel screws, Number of locations: 4, Cable entry: rear: 1 x M20, lateral: 2 x M20 (1 x each side), Color RAL Value: RAL 7035, Color: Enclosure base anthracite, Connection to SmartWire-DT: no, For use with: 4 x 30.5, For use with: (Illuminated) pushbuttons, (Illuminated) selector switches, Key-operated pushbuttons, Indicator light, EMERGENCY STOP/EMERGENCY OFF buttons with yellow set of adapter rings M22Y-R30, Flat rear contacts M22-FK..., Flat Rear LED elements M22-FLED-…
INTNO
International product number
4015080893097
4015080893097
NETTO_WEIGHT
Netto weight
0.20100
0.20100
kg
ECLASS_13_0
Housing for command and alarm devices [AKF023019]
ETIM_9_0
Enclosure for control circuit devices [EC000200]
EF001372
Number of command positions
4
4
EF004008
Construction type housing
Surface mounted housing
EF001596
Housing material
Plastic
EF024143
Housing material quality
Other
EF000243
Diameter openings
30.0
30.0
mm
EF001373
Colour housing cover
Grey
Grey
EF005474
Degree of protection (IP)
IP67/IP69K
IP67/IP69K
EF011959
Degree of protection (NEMA)
4X
4X
EF000008
Width
43
43
mm
EF000040
Height
44
44
mm
EF000049
Depth
279
279
mm
DATA_SHEET
Data sheet
Data sheet
미리보기
3D
치수도
2D
CAD모델 다운로드
CAD 파일 생성
PDF 데이터시트 생성
장바구니에 담기
내장 된 사용자 작업