您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型選擇
{eaton_cad/20376/20394/20454/21545.prj},{NB=197238},{PLID=197238},{NETTO_WEIGHT=0.20100},{EF001372=4},{EF000243=30.0},{EF000008=43},{EF000040=44},{EF000049=279},{CUSTOMS_TARIFF_NUMBER1=85389099},{PREVIEW=../../../_pool_/ab/bc/9f/21545_preview_180.png},{MANUTYPEDESC=M30-FI4},{DESCSHORT=Surface mounting enclosure, Insulated material, With high-grade steel screws, Number of locations 4, 4 x 30.5}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
197238
HELP_VARIABLE
Company
Eaton's CAD
Description
Enclosure for control circuit devices [EC000200] Basic version and enhancement
Bill of material
197238
PREVIEW
Preview
PLID
197238
197238
MANUTYPEDESC
Manufacturer Type Description
M30-FI4
M30-FI4
DESCSHORT
Short Description
Surface mounting enclosure, Insulated material, With high-grade steel screws, Number of locations 4, 4 x 30.5
Surface mounting enclosure, Insulated material, With high-grade steel screws, Number of locations 4, 4 x 30.5
DESCLONG
Long Description
Surface mounting enclosure, Housing: Insulated material, With high-grade steel screws, Number of locations: 4, Cable entry: rear: 1 x M20, lateral: 2 x M20 (1 x each side), Color RAL Value: RAL 7035, Color: Enclosure base anthracite, Connection to SmartWire-DT: no, For use with: 4 x 30.5, For use with: (Illuminated) pushbuttons, (Illuminated) selector switches, Key-operated pushbuttons, Indicator light, EMERGENCY STOP/EMERGENCY OFF buttons with yellow set of adapter rings M22Y-R30, Flat rear contacts M22-FK..., Flat Rear LED elements M22-FLED-…
Surface mounting enclosure, Housing: Insulated material, With high-grade steel screws, Number of locations: 4, Cable entry: rear: 1 x M20, lateral: 2 x M20 (1 x each side), Color RAL Value: RAL 7035, Color: Enclosure base anthracite, Connection to SmartWire-DT: no, For use with: 4 x 30.5, For use with: (Illuminated) pushbuttons, (Illuminated) selector switches, Key-operated pushbuttons, Indicator light, EMERGENCY STOP/EMERGENCY OFF buttons with yellow set of adapter rings M22Y-R30, Flat rear contacts M22-FK..., Flat Rear LED elements M22-FLED-…
INTNO
International product number
4015080893097
4015080893097
NETTO_WEIGHT
Netto weight
0.20100
0.20100
kg
ECLASS_13_0
Housing for command and alarm devices [AKF023019]
ETIM_9_0
Enclosure for control circuit devices [EC000200]
EF001372
Number of command positions
4
4
EF004008
Construction type housing
Surface mounted housing
EF001596
Housing material
Plastic
EF024143
Housing material quality
Other
EF000243
Diameter openings
30.0
30.0
mm
EF001373
Colour housing cover
Grey
Grey
EF005474
Degree of protection (IP)
IP67/IP69K
IP67/IP69K
EF011959
Degree of protection (NEMA)
4X
4X
EF000008
Width
43
43
mm
EF000040
Height
44
44
mm
EF000049
Depth
279
279
mm
DATA_SHEET
Data sheet
Data sheet
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表
添加到購物籃
Embedded user actions