您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型選擇
{eaton_cad/20376/20396/20458/21497.prj},{NB=197059},{PLID=197059},{NETTO_WEIGHT=0.05500},{EF007094=31},{EF007111=0},{EF007283=61},{EF007334=33.50},{EF007084=6},{EF007082=6},{EF001385=6},{EF007087=3},{EF007085=0.8},{EF001386=0.3},{EF006940=1},{EF008255=1},{EF008256=1},{EF008257=0},{CUSTOMS_TARIFF_NUMBER1=8536508090},{PREVIEW=},{MANUTYPEDESC=LS-11S-SW/L},{DESCSHORT=Position switches, Roller lever, Complete device, 1 N/O, 1 NC, Cage clamp, Black, Insulated material, -25 - +70 °C, EN 50047 form E, Long},{DESCLONG=Position switches, Roller lever, Complete device, 1 N/O, 1 NC, Cage clamp, Black, Insulated material, -25 - +70 °C, EN 50047 form E, Long},{INTNO=4015080893936}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
197059
HELP_VARIABLE
Company
Eaton's CAD
Description
End switch [EC000030] Basic version and enhancement
Bill of material
197059
PREVIEW
Preview
PLID
197059
197059
MANUTYPEDESC
Manufacturer Type Description
LS-11S-SW/L
LS-11S-SW/L
DESCSHORT
Short Description
Position switches, Roller lever, Complete device, 1 N/O, 1 NC, Cage clamp, Black, Insulated material, -25 - +70 °C, EN 50047 form E, Long
Position switches, Roller lever, Complete device, 1 N/O, 1 NC, Cage clamp, Black, Insulated material, -25 - +70 °C, EN 50047 form E, Long
DESCLONG
Long Description
Position switches, Roller lever, Complete device, 1 N/O, 1 NC, Cage clamp, Black, Insulated material, -25 - +70 °C, EN 50047 form E, Long
Position switches, Roller lever, Complete device, 1 N/O, 1 NC, Cage clamp, Black, Insulated material, -25 - +70 °C, EN 50047 form E, Long
INTNO
International product number
4015080893936
4015080893936
NETTO_WEIGHT
Netto weight
0.05500
0.05500
kg
ECLASS_13_0
Position switch without safety function [AGZ382020]
ETIM_9_0
End switch [EC000030]
EF007094
Width sensor
31
31
mm
EF007111
Diameter sensor
0
mm
EF007283
Height of sensor
61
61
mm
EF007334
Length of sensor
33.50
33.50
mm
EF007084
Rated operation current Ie at AC-15, 24 V
6
6
A
EF007082
Rated operation current Ie at AC-15, 125 V
6
A
EF001385
Rated operation current Ie at AC-15, 230 V
6
A
EF007087
Rated operation current Ie at DC-13, 24 V
3
A
EF007085
Rated operation current Ie at DC-13, 125 V
0.8
0.8
A
EF001386
Rated operation current Ie at DC-13, 230 V
0.3
A
EF000189
Switching function
Quick-break switch
Quick-break switch
EF007447
Switching function latching
false
EF006987
Output electronic
false
EF006694
Forced opening
true
true
EF006940
Number of safety auxiliary contacts
1
1
EF008255
Number of contacts as normally closed contact
1
1
EF008256
Number of contacts as normally open contact
1
1
EF008257
Number of contacts as change-over contact
0
EF006977
Type of interface
None
EF003956
Type of interface for safety communication
None
EF004008
Construction type housing
Cuboid
EF001596
Housing material
Plastic
Plastic
EF001601
Coating housing
Other
EF006976
Type of control element
Roller lever
Roller lever
EF008793
Alignment of the control element
Other
Other
EF003961
Type of electric connection
Cable entry metrical
Cable entry metrical
EF001602
With status indication
false
EF001597
Suitable for safety functions
true
true
EF003997
Explosion safety category for gas
None
EF003998
Explosion safety category for dust
None
EF007515
Ambient temperature during operating
25 - 70
25 - 70
°C
EF005474
Degree of protection (IP)
IP67
IP67
EF011959
Degree of protection (NEMA)
3R
3R
DATA_SHEET
Data sheet
Data sheet
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表
添加到購物籃
Embedded user actions