피드백을 통해 제안을 제출하거나 온라인 고객 서비스에 문의할 수 있습니다. 신속하게 개선하겠습니다.:
지원
확인
??
지원되는 타사 쿠키 없음
귀하의 브라우저는 타사 쿠키 설정을 허용하지 않습니다. 브라우저 설정에서 활성화하거나 아래 버튼을 클릭하십시오.
새 탭에서 페이지 내용을 열려면 여기를 클릭하십시오.
열려 있는 페이지가 처음에 작동하지 않는 경우 페이지를 다시 로드해 보십시오.
파트커뮤니티가 작동하려면 브라우저에서 쿠키를 활성화하십시오.
CAD모델 선택
{eaton_cad/27266/27284/27344/27637.prj},{NB=106796},{PLID=106796},{NETTO_WEIGHT=0.05000},{EF007094=31},{EF007111=0},{EF007283=61},{EF007334=33.5},{EF007084=6},{EF007082=6},{EF001385=6},{EF007087=3.0},{EF007085=0.8},{EF001386=0.3},{EF006940=1},{EF008255=1},{EF008256=1},{EF008257=0},{CUSTOMS_TARIFF_NUMBER1=85365080},{PREVIEW=../../../_pool_/48/6d/70/27637_preview_470.png},{MANUTYPEDESC=LS-S11DA/F},{DESCSHORT=Position switch, Rounded plunger, Basic device, not expandable, 1 N/O, 1 NC (late-break), Screw terminal, Yellow, Insulated material, -25 - +70 °C, version A}
기술적 기준에 따라 원하는 제품을 선택하십시오. 선택할 수 있는 속성은 테이블 아이콘으로 표시됩니다. 선택은 테이블의 아이콘이나 값에 따라 재설정 됩니다.
106796
HELP_VARIABLE
Company
Eaton's CAD
Description
End switch [EC000030]
Bill of material
106796
PREVIEW
Preview
../../../_pool_/48/6d/70/27637_preview_470.png
../../../_pool_/48/6d/70/27637_preview_470.png
PLID
106796
106796
MANUTYPEDESC
Manufacturer Type Description
LS-S11DA/F
LS-S11DA/F
DESCSHORT
Short Description
Position switch, Rounded plunger, Basic device, not expandable, 1 N/O, 1 NC (late-break), Screw terminal, Yellow, Insulated material, -25 - +70 °C, version A
Position switch, Rounded plunger, Basic device, not expandable, 1 N/O, 1 NC (late-break), Screw terminal, Yellow, Insulated material, -25 - +70 °C, version A
DESCLONG
Long Description
Position switch, Basic function: Position switches, Safety position switches, Part group reference: LS(M)-…, Product range: Rounded plunger, Degree of Protection: IP66, IP67, Features: Basic device, not expandable, Ambient temperature: -25 - +70 °C, Contacts N/O = Normally open: 1 N/O, Contacts N/C = Normally closed: 1 NC, Notes: = safety function, by positive opening to IEC/EN 60947-5-1, Positive opening (ZW): yes, Color Enclosure covers: Yellow, Housing: Insulated material, Connection type: Screw terminal, Standards: IEC/EN 60947
Position switch, Basic function: Position switches, Safety position switches, Part group reference: LS(M)-…, Product range: Rounded plunger, Degree of Protection: IP66, IP67, Features: Basic device, not expandable, Ambient temperature: -25 - +70 °C, Contacts N/O = Normally open: 1 N/O, Contacts N/C = Normally closed: 1 NC, Notes: = safety function, by positive opening to IEC/EN 60947-5-1, Positive opening (ZW): yes, Color Enclosure covers: Yellow, Housing: Insulated material, Connection type: Screw terminal, Standards: IEC/EN 60947
INTNO
International product number
4015081065639
4015081065639
NETTO_WEIGHT
Netto weight
0.05000
0.05000
kg
ECLASS_13_0
Position switch without safety function [AGZ382020]
ETIM_9_0
End switch [EC000030]
EF007094
Width sensor
31
31
mm
EF007111
Diameter sensor
0
mm
EF007283
Height of sensor
61
61
mm
EF007334
Length of sensor
33.5
33.5
mm
EF007084
Rated operation current Ie at AC-15, 24 V
6
6
A
EF007082
Rated operation current Ie at AC-15, 125 V
6
6
A
EF001385
Rated operation current Ie at AC-15, 230 V
6
6
A
EF007087
Rated operation current Ie at DC-13, 24 V
3.0
3.0
A
EF007085
Rated operation current Ie at DC-13, 125 V
0.8
0.8
A
EF001386
Rated operation current Ie at DC-13, 230 V
0.3
0.3
A
EF000189
Switching function
Slow-action switch
Slow-action switch
EF007447
Switching function latching
false
EF006987
Output electronic
false
false
EF006694
Forced opening
true
true
EF006940
Number of safety auxiliary contacts
1
1
EF008255
Number of contacts as normally closed contact
1
1
EF008256
Number of contacts as normally open contact
1
1
EF008257
Number of contacts as change-over contact
0
EF006977
Type of interface
None
EF003956
Type of interface for safety communication
None
EF004008
Construction type housing
Cuboid
EF001596
Housing material
Plastic
Plastic
EF001601
Coating housing
Other
EF006976
Type of control element
Plunger
Plunger
EF008793
Alignment of the control element
Roller cam straight
Roller cam straight
EF003961
Type of electric connection
Cable entry metrical
EF001602
With status indication
false
false
EF001597
Suitable for safety functions
true
true
EF003997
Explosion safety category for gas
None
EF003998
Explosion safety category for dust
None
EF007515
Ambient temperature during operating
-25 - 70
-25 - 70
°C
EF005474
Degree of protection (IP)
IP66/IP67
IP66/IP67
EF011959
Degree of protection (NEMA)
Other
Other
DATA_SHEET
Data sheet
Data sheet
미리보기
3D
2D
CAD모델 다운로드
CAD 파일 생성
PDF 데이터시트 생성
장바구니에 담기
내장 된 사용자 작업