??
CAD model selection
170295
HELP_VARIABLE
Company
Eaton's CAD
Description
Residual current circuit breaker (RCCB) [EC000003]
Bill of material
170295
PREVIEW
Preview
PLID
MANUTYPEDESC
Manufacturer Type Description
DESCSHORT
Short Description
DESCLONG
Long Description
INTNO
International product number
NETTO_WEIGHT
Netto weight
kg
ECLASS_13_0
Residual current circuit breaker (RCCB) [AAB906019]
ETIM_9_0
Residual current circuit breaker (RCCB) [EC000003]
EF001391
Number of poles
EF000228
Rated voltage
V
EF000227
Rated current
A
EF002358
Rated fault current
A
EF001366
Rated insulation voltage Ui
440 V
EF011980
Rated impulse withstand voltage Uimp
4 kV
EF005387
Power loss
- W
EF000003
Mounting method
DIN rail
EF002560
Leakage current type
EF002561
Selective protection
EF003604
Short-time delayed tripping
EF002562
Short-circuit breaking capacity (Icw)
10 kA
EF002564
Surge current capacity
kA
EF000187
Voltage type
EF007385
With interlocking device
EF005455
Frequency
EF008148
Additional equipment possible
EF005474
Degree of protection (IP)
IP20
EF002950
Width in number of modular spacings
EF000218
Built-in depth
70.5 mm
EF007515
Ambient temperature during operating
°C
EF002570
Pollution degree
2
EF007343
Connectable conductor cross section multi-wired
1.5 - 16 mm²
EF007337
Connectable conductor cross section solid-core
1.5 - 35 mm²
EF003882
RAL-number (similar)
EF004663
Explosion-proof
false
DATA_SHEET
Data sheet
Data sheet
Previews
3D
2D
Download CAD models
Embedded user actions