피드백을 통해 제안을 제출하거나 온라인 고객 서비스에 문의할 수 있습니다. 신속하게 개선하겠습니다.:
지원
확인
??
지원되는 타사 쿠키 없음
귀하의 브라우저는 타사 쿠키 설정을 허용하지 않습니다. 브라우저 설정에서 활성화하거나 아래 버튼을 클릭하십시오.
새 탭에서 페이지 내용을 열려면 여기를 클릭하십시오.
열려 있는 페이지가 처음에 작동하지 않는 경우 페이지를 다시 로드해 보십시오.
파트커뮤니티가 작동하려면 브라우저에서 쿠키를 활성화하십시오.
CAD모델 선택
{eaton_cad/20376/20422/20520/21043.prj},{NB=153163},{PLID=153163},{NETTO_WEIGHT=0.16200},{EF017563=0},{EF003020=2},{EF006932=0},{EF003021=1},{EF003022=0},{EF003023=0},{EF003024=0},{EF003025=0},{EF003026=0},{EF006933=0},{EF003027=0},{EF000008=35},{EF000040=90},{EF000049=127},{CUSTOMS_TARIFF_NUMBER1=85389099},{PREVIEW=../../../_pool_/3c/2e/82/21043_preview_30.png},{MANUTYPEDESC=EU5C-SWD-EIP-MODTCP},{DESCSHORT=Gateway, SmartWire-DT, 99 SWD cards at EthernetIP/MODBUS}
기술적 기준에 따라 원하는 제품을 선택하십시오. 선택할 수 있는 속성은 테이블 아이콘으로 표시됩니다. 선택은 테이블의 아이콘이나 값에 따라 재설정 됩니다.
153163
HELP_VARIABLE
Company
Eaton's CAD
Description
Fieldbus, decentr. periphery - communication module [EC001604]
Bill of material
153163
PREVIEW
Preview
PLID
153163
153163
MANUTYPEDESC
Manufacturer Type Description
EU5C-SWD-EIP-MODTCP
EU5C-SWD-EIP-MODTCP
DESCSHORT
Short Description
Gateway, SmartWire-DT, 99 SWD cards at EthernetIP/MODBUS
Gateway, SmartWire-DT, 99 SWD cards at EthernetIP/MODBUS
DESCLONG
Long Description
SmartWire-DT gateway for connection to the field bus and for supply of the SmartWire-DT card and switchgears. The connection to an Ethernet IP or MODBUS-TCP is carried out via the integrated Ethernet switch (10/100MBit) as Slave. Setting of the IP address is carried out using a DIP switch or DHCP. Up to 99 SmartWire-DT cards can be connected. The gateway is equipped with a separate diagnostics interface.
SmartWire-DT gateway for connection to the field bus and for supply of the SmartWire-DT card and switchgears. The connection to an Ethernet IP or MODBUS-TCP is carried out via the integrated Ethernet switch (10/100MBit) as Slave. Setting of the IP address is carried out using a DIP switch or DHCP. Up to 99 SmartWire-DT cards can be connected. The gateway is equipped with a separate diagnostics interface.
INTNO
International product number
4015081498901
4015081498901
NETTO_WEIGHT
Netto weight
0.16200
0.16200
kg
ECLASS_13_0
Field bus, decentralized peripheral - communications module [BAA073018]
ETIM_9_0
Fieldbus, decentr. periphery - communication module [EC001604]
EF007532
Supply voltage AC 50 Hz
0 - 0
V
EF007533
Supply voltage AC 60 Hz
0 - 0
V
EF007534
Supply voltage DC
20.4 - 28.8
20.4 - 28.8
V
EF002991
Voltage type (supply voltage)
DC
EF017563
Number of HW-interfaces CAN
0
0
EF003020
Number of HW-interfaces industrial Ethernet
2
2
EF006932
Number of interfaces PROFINET
0
0
EF003021
Number of HW-interfaces RS-232
1
1
EF003022
Number of HW-interfaces RS-422
0
EF003023
Number of HW-interfaces RS-485
0
EF003024
Number of HW-interfaces serial TTY
0
EF003025
Number of HW-interfaces USB
0
0
EF003026
Number of HW-interfaces parallel
0
EF006933
Number of HW-interfaces wireless
0
EF003027
Number of HW-interfaces other
0
0
EF017564
Supporting protocol for EtherCAT
false
false
EF003050
Supporting protocol for TCP/IP
false
EF003052
Supporting protocol for PROFIBUS
false
EF003053
Supporting protocol for CAN
false
EF003054
Supporting protocol for INTERBUS
false
EF003051
Supporting protocol for ASI
false
EF003055
Supporting protocol for KNX
false
EF003057
Supporting protocol for Modbus
true
true
EF003058
Supporting protocol for Data-Highway
false
EF003059
Supporting protocol for DeviceNet
false
false
EF003060
Supporting protocol for SUCONET
false
EF003017
Supporting protocol for LON
false
EF006657
Supporting protocol for SERCOS
false
false
EF007525
Supporting protocol for PROFINET IO
false
false
EF007524
Supporting protocol for PROFINET CBA
false
EF007522
Supporting protocol for Foundation Fieldbus
false
EF007521
Supporting protocol for EtherNet/IP
false
EF007519
Supporting protocol for AS-Interface Safety at Work
false
EF007520
Supporting protocol for DeviceNet Safety
false
EF006662
Supporting protocol for INTERBUS-Safety
false
EF007526
Supporting protocol for PROFIsafe
false
EF007527
Supporting protocol for SafetyBUS p
false
EF003062
Supporting protocol for other bus systems
false
false
EF007178
Radio standard Bluetooth
false
EF007179
Radio standard WLAN 802.11
false
EF008523
Radio standard GPRS
false
EF009703
Radio standard eGPRS
false
EF008524
Radio standard GSM
false
EF009709
Radio standard LTE
false
EF008525
Radio standard UMTS
false
EF007298
IO link master
false
EF004118
System accessory
true
EF005474
Degree of protection (IP)
IP20
EF003272
With potential separation
false
false
EF004002
Fieldbus connection over separate bus coupler possible
false
EF003972
Rail mounting possible
true
EF007020
Wall mounting/direct mounting
true
EF007016
Front built-in possible
false
EF007018
Rack-assembly possible
false
false
EF001597
Suitable for safety functions
true
true
EF009889
SIL according to IEC 61508
None
EF007399
Performance level according to EN ISO 13849-1
None
EF004141
Appendant operation agent (Ex ia)
false
EF004142
Appendant operation agent (Ex ib)
false
EF003997
Explosion safety category for gas
None
EF003998
Explosion safety category for dust
None
EF017622
Certified for UL hazardous location class I
false
EF017625
Certified for UL hazardous location class II
false
EF017627
Certified for UL hazardous location class III
false
EF017628
Certified for UL hazardous location division 1
false
EF017629
Certified for UL hazardous location division 2
false
EF017632
Certified for UL hazardous location group A (acetylene)
false
EF017633
Certified for UL hazardous location group B (hydrogen)
false
EF017635
Certified for UL hazardous location group C (ethylene)
false
EF017636
Certified for UL hazardous location group D (propane)
false
EF017637
Certified for UL hazardous location group E (metal dusts)
false
EF017638
Certified for UL hazardous location group F (carbonaceous dusts)
false
EF017639
Certified for UL hazardous location group G (non-conductive dusts)
false
EF000008
Width
35
mm
EF000040
Height
90
mm
EF000049
Depth
127
mm
DATA_SHEET
Data sheet
Data sheet
미리보기
3D
2D
CAD모델 다운로드
CAD 파일 생성
PDF 데이터시트 생성
장바구니에 담기
내장 된 사용자 작업