您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型選擇
{eaton_cad/20376/20414/20494/21079.prj},{NB=140138},{PLID=140138},{NETTO_WEIGHT=0.28700},{EF007360=0},{EF007361=0},{EF007362=0},{EF007351=0},{EF007352=0},{EF007353=0},{EF003077=1},{EF000008=100.8},{EF000040=49.9},{EF000049=117.6},{CUSTOMS_TARIFF_NUMBER1=85369095},{PREVIEW=../../../_pool_/c3/05/d8/21079_preview_160.png},{MANUTYPEDESC=XN-B3S-SBC},{DESCSHORT=Base module block XI/ON, screw, 3 connection levels, con. to C rail},{DESCLONG=Rack, XI/ON block base modules, Connection levels: 3 connection levels, Connection technique: Screw terminals, for Block module, Connection to C rail, Degree of Protection: IP20, For use with: XN-16DO-24VDC-0.5A-P, Standards: EN 61000-6-2, EN 61000-6-4, EN 61131-2},{INTNO=7640130120426}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
140138
HELP_VARIABLE
Company
Eaton's CAD
Description
Fieldbus, decentr. periphery - mounting frame [EC001598]
Bill of material
140138
PREVIEW
Preview
PLID
140138
140138
MANUTYPEDESC
Manufacturer Type Description
XN-B3S-SBC
XN-B3S-SBC
DESCSHORT
Short Description
Base module block XI/ON, screw, 3 connection levels, con. to C rail
Base module block XI/ON, screw, 3 connection levels, con. to C rail
DESCLONG
Long Description
Rack, XI/ON block base modules, Connection levels: 3 connection levels, Connection technique: Screw terminals, for Block module, Connection to C rail, Degree of Protection: IP20, For use with: XN-16DO-24VDC-0.5A-P, Standards: EN 61000-6-2, EN 61000-6-4, EN 61131-2
Rack, XI/ON block base modules, Connection levels: 3 connection levels, Connection technique: Screw terminals, for Block module, Connection to C rail, Degree of Protection: IP20, For use with: XN-16DO-24VDC-0.5A-P, Standards: EN 61000-6-2, EN 61000-6-4, EN 61131-2
INTNO
International product number
7640130120426
7640130120426
NETTO_WEIGHT
Netto weight
0.28700
0.28700
kg
ECLASS_13_0
Field bus, decentralized peripheral - module carrier [BAA064018]
ETIM_9_0
Fieldbus, decentr. periphery - mounting frame [EC001598]
EF003338
With integrated power supply
false
false
EF007118
Input voltage AC 50 Hz
0 - 0
V
EF007119
Input voltage AC 60 Hz
0 - 0
V
EF007120
Input voltage DC
0 - 0
V
EF003033
Type of voltage (input voltage)
DC
EF007360
Max. input current AC 50 Hz
0
A
EF007361
Max. input current AC 60 Hz
0
A
EF007362
Max. input current DC
0
A
EF006999
Output voltage AC 50 Hz
0 - 0
V
EF007000
Output voltage AC 60 Hz
0 - 0
V
EF007001
Output voltage DC
0 - 0
V
EF008222
Type of output voltage
DC
EF007351
Max. output current AC 50 Hz
0
A
EF007352
Max. output current AC 60 Hz
0
A
EF007353
Max. output current DC
0
A
EF004118
System accessory
true
EF003077
Number of slots
1
EF003078
With pluggable modules, digital I/O
true
true
EF003079
With pluggable modules, analogue I/O
false
false
EF003080
With pluggable modules, communication modules
false
false
EF003081
With pluggable modules, function and technology modules
false
false
EF003082
With pluggable modules, central modules
true
EF003083
With pluggable modules, others
false
false
EF003972
Rail mounting possible
true
EF007020
Wall mounting/direct mounting
false
EF007016
Front built-in possible
false
EF007018
Rack-assembly possible
false
EF001597
Suitable for safety functions
false
EF009889
SIL according to IEC 61508
None
EF007399
Performance level according to EN ISO 13849-1
None
EF004141
Appendant operation agent (Ex ia)
false
EF004142
Appendant operation agent (Ex ib)
false
EF003997
Explosion safety category for gas
None
EF003998
Explosion safety category for dust
None
EF000008
Width
100.8
100.8
mm
EF000040
Height
49.9
mm
EF000049
Depth
117.6
117.6
mm
DATA_SHEET
Data sheet
Data sheet
Previews
3D
2D
下載CAD模型
生成CAD模型
生成PDF資料表
添加到購物籃
Embedded user actions