{eaton_cad/20376/20394/20508/20843.prj},{NB=229753},{PLID=229753},{NETTO_WEIGHT=0.12600},{CUSTOMS_TARIFF_NUMBER1=85389099},{PREVIEW=../../../_pool_/70/ca/f5/20843_preview_20.png},{MANUTYPEDESC=FAK-IU},{DESCSHORT=Enclosure base, black},{DESCLONG=FAK enclosure base . As spare part or matching the enclosure top. When closed, fulfils the status of the degree of protection IP67 and IP69K},{INTNO=4015082297534},{ECLASS_13_0=Foot and palm switch enclosure base [ACN980016]},{ETIM_9_0=Foot and palm switch enclosure base [EC002031]},{EF000007=Black},{EF005474=Other},{EF011959=4X},{DATA_SHEET=Data sheet}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
229753
HELP_VARIABLE
Company
Eaton's CAD
Description
Foot and palm switch enclosure base [EC002031]
Bill of material
229753
PREVIEW
Preview
PLID
229753
229753
MANUTYPEDESC
Manufacturer Type Description
FAK-IU
FAK-IU
DESCSHORT
Short Description
Enclosure base, black
Enclosure base, black
DESCLONG
Long Description
FAK enclosure base . As spare part or matching the enclosure top. When closed, fulfils the status of the degree of protection IP67 and IP69K
FAK enclosure base . As spare part or matching the enclosure top. When closed, fulfils the status of the degree of protection IP67 and IP69K
INTNO
International product number
4015082297534
4015082297534
NETTO_WEIGHT
Netto weight
0.12600
0.12600
kg
ECLASS_13_0
Foot and palm switch enclosure base [ACN980016]
ETIM_9_0
Foot and palm switch enclosure base [EC002031]
EF000007
Colour
Black
Black
EF005474
Degree of protection (IP)
Other
EF011959
Degree of protection (NEMA)
4X
4X
DATA_SHEET
Data sheet
Data sheet
Previews
3D
2D
下載CAD模型
生成CAD模型
生成PDF資料表
添加到購物籃
Embedded user actions