??
Селекция на CAD модел
256790
HELP_VARIABLE
Company
Eaton's CAD
Description
Foot-/palm switch complete [EC000231] Basic version and enhancement
Bill of material
256790
PREVIEW
Preview
PLID
MANUTYPEDESC
Manufacturer Type Description
DESCSHORT
Short Description
DESCLONG
Long Description
INTNO
International product number
NETTO_WEIGHT
Netto weight
kg
ECLASS_13_0
Foot, palm switch [AKF035019]
ETIM_9_0
Foot-/palm switch complete [EC000231]
EF001403
Unlocking method
EF001404
Colour cap
EF008256
Number of contacts as normally open contact
EF008255
Number of contacts as normally closed contact
EF007447
Switching function latching
EF001407
Spring-return
EF000079
Hole diameter
0 mm
EF005474
Degree of protection (IP)
IP67/IP69K
EF011959
Degree of protection (NEMA)
DATA_SHEET
Data sheet
Data sheet
Previews
3D
Размер
2D
Сваляне на CAD модели
Embedded user actions