您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型選擇
{eaton_cad/20376/20394/20508/21529.prj},{NB=256790},{PLID=256790},{NETTO_WEIGHT=0.32200},{EF008256=0},{EF008255=2},{EF000079=0},{CUSTOMS_TARIFF_NUMBER1=85365019},{PREVIEW=../../../_pool_/a2/67/13/21529_preview_30.png},{MANUTYPEDESC=FAK-R/V/KC02/IY},{DESCSHORT=Palm switch, 2 N/C, emergency switching off, surface mounting}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
256790
HELP_VARIABLE
Company
Eaton's CAD
Description
Foot-/palm switch complete [EC000231] Basic version and enhancement
Bill of material
256790
PREVIEW
Preview
PLID
256790
256790
MANUTYPEDESC
Manufacturer Type Description
FAK-R/V/KC02/IY
FAK-R/V/KC02/IY
DESCSHORT
Short Description
Palm switch, 2 N/C, emergency switching off, surface mounting
Palm switch, 2 N/C, emergency switching off, surface mounting
DESCLONG
Long Description
Foot and palm switch, Complete unit, Function: maintained, Description: Pull to release, Emergency stop pushbutton tamper-proof to ISO 13850/EN 418, Contacts N/C = Normally closed: 2 NC, Contacts Notes = safety function, by positive opening to IEC/EN 60947-5-1, Color Button: Red, Color enclosure top: Yellow, Color Enclosure base: Black, Connection to SmartWire-DT: no, Standards: IEC/EN 60947-5-5, VDE 0660, Degree of protection, IEC/EN 60529: IP66, IP67, IP69K, Mounting position: As required
Foot and palm switch, Complete unit, Function: maintained, Description: Pull to release, Emergency stop pushbutton tamper-proof to ISO 13850/EN 418, Contacts N/C = Normally closed: 2 NC, Contacts Notes = safety function, by positive opening to IEC/EN 60947-5-1, Color Button: Red, Color enclosure top: Yellow, Color Enclosure base: Black, Connection to SmartWire-DT: no, Standards: IEC/EN 60947-5-5, VDE 0660, Degree of protection, IEC/EN 60529: IP66, IP67, IP69K, Mounting position: As required
INTNO
International product number
4015082567903
4015082567903
NETTO_WEIGHT
Netto weight
0.32200
0.32200
kg
ECLASS_13_0
Foot, palm switch [AKF035019]
ETIM_9_0
Foot-/palm switch complete [EC000231]
EF001403
Unlocking method
Pull-release
Pull-release
EF001404
Colour cap
Red
Red
EF008256
Number of contacts as normally open contact
0
0
EF008255
Number of contacts as normally closed contact
2
2
EF007447
Switching function latching
true
true
EF001407
Spring-return
false
false
EF000079
Hole diameter
0
mm
EF005474
Degree of protection (IP)
IP67/IP69K
EF011959
Degree of protection (NEMA)
4X
4X
DATA_SHEET
Data sheet
Data sheet
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表
添加到購物籃
Embedded user actions