??
CAD model selection
199395
HELP_VARIABLE
Company
Eaton's CAD
Description
Frequency converter =< 1 kV [EC001857]
Bill of material
199395
PREVIEW
Preview
PLID
MANUTYPEDESC
Manufacturer Type Description
DESCSHORT
Short Description
DESCLONG
Long Description
INTNO
International product number
NETTO_WEIGHT
Netto weight
kg
ECLASS_13_0
Static frequency / Servo converter = < 1 kV [AKE177019]
ETIM_9_0
Frequency converter =< 1 kV [EC001857]
EF006780
Mains voltage
V
EF006783
Mains frequency
50/60 Hz
EF007117
Number of phases input
EF006998
Number of phases output
EF007350
Max. output frequency
Hz
EF009560
Max. output voltage
V
EF009561
Nominal output current I2N
A
EF007366
Max. output at quadratic load at rated output voltage
kW
EF007364
Max. output at linear load at rated output voltage
kW
EF000346
Power consumption
W
EF007454
Relative symmetric net frequency tolerance
10 %
EF007453
Relative symmetric net voltage tolerance
10 %
EF001995
Number of analogue outputs
1
EF001994
Number of analogue inputs
2
EF001993
Number of digital outputs
1
EF001992
Number of digital inputs
4
EF001538
With control element
true
EF007294
Application in industrial area permitted
true
EF007295
Application in domestic- and commercial area permitted
true
EF003050
Supporting protocol for TCP/IP
false
EF003052
Supporting protocol for PROFIBUS
false
EF003053
Supporting protocol for CAN
true
EF003054
Supporting protocol for INTERBUS
false
EF003051
Supporting protocol for ASI
false
EF003055
Supporting protocol for KNX
false
EF003057
Supporting protocol for Modbus
true
EF003058
Supporting protocol for Data-Highway
false
EF003059
Supporting protocol for DeviceNet
false
EF003060
Supporting protocol for SUCONET
false
EF003017
Supporting protocol for LON
false
EF007525
Supporting protocol for PROFINET IO
false
EF007524
Supporting protocol for PROFINET CBA
false
EF006657
Supporting protocol for SERCOS
false
EF007522
Supporting protocol for Foundation Fieldbus
false
EF007521
Supporting protocol for EtherNet/IP
true
EF007519
Supporting protocol for AS-Interface Safety at Work
false
EF007520
Supporting protocol for DeviceNet Safety
false
EF006662
Supporting protocol for INTERBUS-Safety
false
EF007526
Supporting protocol for PROFIsafe
false
EF007527
Supporting protocol for SafetyBUS p
false
EF011944
Supporting protocol for BACnet
false
EF003062
Supporting protocol for other bus systems
true
EF003020
Number of HW-interfaces industrial Ethernet
0
EF006932
Number of interfaces PROFINET
0
EF003021
Number of HW-interfaces RS-232
0
EF003022
Number of HW-interfaces RS-422
0
EF003023
Number of HW-interfaces RS-485
1
EF003024
Number of HW-interfaces serial TTY
0
EF003025
Number of HW-interfaces USB
0
EF003026
Number of HW-interfaces parallel
0
EF003027
Number of HW-interfaces other
0
EF003028
With optical interface
false
EF006107
With PC connection
true
EF007293
Integrated breaking resistance
EF006803
4-quadrant operation possible
EF006978
Type of converter
U converter
EF005474
Degree of protection (IP)
EF011959
Degree of protection (NEMA)
EF000040
Height
mm
EF000008
Width
mm
EF000049
Depth
mm
DATA_SHEET
Data sheet
Data sheet
Previews
3D
2D
Download CAD models
Embedded user actions