피드백을 통해 제안을 제출하거나 온라인 고객 서비스에 문의할 수 있습니다. 신속하게 개선하겠습니다.:
지원
확인
??
지원되는 타사 쿠키 없음
귀하의 브라우저는 타사 쿠키 설정을 허용하지 않습니다. 브라우저 설정에서 활성화하거나 아래 버튼을 클릭하십시오.
새 탭에서 페이지 내용을 열려면 여기를 클릭하십시오.
열려 있는 페이지가 처음에 작동하지 않는 경우 페이지를 다시 로드해 보십시오.
파트커뮤니티가 작동하려면 브라우저에서 쿠키를 활성화하십시오.
CAD모델 선택
{eaton_cad/20376/20412/20596/21119.prj},{NB=199395},{PLID=199395},{NETTO_WEIGHT=2.50000},{EF007117=1},{EF006998=3},{EF007350=500},{EF009560=250},{EF009561=4.3},{EF007366=0.75},{EF007364=0.75},{EF007454=10},{EF007453=10},{EF001995=1},{EF001994=2},{EF001993=1},{EF001992=4},{EF003020=0},{EF006932=0},{EF003021=0},{EF003022=0},{EF003023=1},{EF003024=0},{EF003025=0},{EF003026=0},{EF003027=0},{EF000040=232.0},{EF000008=161.0},{EF000049=162},{CUSTOMS_TARIFF_NUMBER1=85044095},{PREVIEW=../../../_pool_/d9/c5/35/21119_preview_660.png},{MANUTYPEDESC=DC1-1D4D3NN-A66OE1},{DESCSHORT=Variable frequency drive, 115 V AC, single-phase, 4.3 A, 0.75 kW, IP66/NEMA 4X, 7-digital display assembly, Additional PCB protection, UV resistant, FS1}
기술적 기준에 따라 원하는 제품을 선택하십시오. 선택할 수 있는 속성은 테이블 아이콘으로 표시됩니다. 선택은 테이블의 아이콘이나 값에 따라 재설정 됩니다.
199395
HELP_VARIABLE
Company
Eaton's CAD
Description
Frequency converter =< 1 kV [EC001857]
Bill of material
199395
PREVIEW
Preview
PLID
199395
199395
MANUTYPEDESC
Manufacturer Type Description
DC1-1D4D3NN-A66OE1
DC1-1D4D3NN-A66OE1
DESCSHORT
Short Description
Variable frequency drive, 115 V AC, single-phase, 4.3 A, 0.75 kW, IP66/NEMA 4X, 7-digital display assembly, Additional PCB protection, UV resistant, FS1
Variable frequency drive, 115 V AC, single-phase, 4.3 A, 0.75 kW, IP66/NEMA 4X, 7-digital display assembly, Additional PCB protection, UV resistant, FS1
DESCLONG
Long Description
Variable frequency drive, Part group reference (e.g. DIL): DC1, Rated operational voltage: Ue = 115 V AC, single-phase, Output voltage with Ve: U2 = 230 V AC, 3-phase, Mains voltage (50/60Hz): ULN = 110 (-10%) - 115 (+10%) V, Rated operational current At 150% overload: Ie = 4.3 A, Note: Rated operational current at an operating frequency of 6 kHz and an ambient air temperature of +40 °C, Note: Overload cycle for 60 s every 600 s, Assigned motor rating Note: For normal internally and externally ventilated four-pole three-phase asynchronous motors with 1500 rpm at 50 Hz and 1800 rpm at 60 Hz, Overload cycle for 60 s every 600 s, at 230 V , 50 Hz, Assigned motor rating 150 % Overload: P = 0.75 kW, 150 % Overload: IM = 3.2 A, Assigned motor rating Note: at 220 - 240 V, 60 Hz, Assigned motor rating 150 % Overload: P = 1 HP, Assigned motor rating 150 % Overload: IM = 4.2 A, Degree of Protection: IP66/NEMA 4X, Interface/field bus (built-in): OP-Bus (RS485)/Modbus RTU, CANopen®, Fieldbus connection (optional): SmartWire-DT, Fitted with: 7-digital display assembly, Additional PCB protection, UV resistant, Frame size: FS1, Standards: General requirements: IEC/EN 61800-2, EMV requirements: IEC/EN 61800-3, Safety requirements: IEC/EN 61800-5-1
Variable frequency drive, Part group reference (e.g. DIL): DC1, Rated operational voltage: Ue = 115 V AC, single-phase, Output voltage with Ve: U2 = 230 V AC, 3-phase, Mains voltage (50/60Hz): ULN = 110 (-10%) - 115 (+10%) V, Rated operational current At 150% overload: Ie = 4.3 A, Note: Rated operational current at an operating frequency of 6 kHz and an ambient air temperature of +40 °C, Note: Overload cycle for 60 s every 600 s, Assigned motor rating Note: For normal internally and externally ventilated four-pole three-phase asynchronous motors with 1500 rpm at 50 Hz and 1800 rpm at 60 Hz, Overload cycle for 60 s every 600 s, at 230 V , 50 Hz, Assigned motor rating 150 % Overload: P = 0.75 kW, 150 % Overload: IM = 3.2 A, Assigned motor rating Note: at 220 - 240 V, 60 Hz, Assigned motor rating 150 % Overload: P = 1 HP, Assigned motor rating 150 % Overload: IM = 4.2 A, Degree of Protection: IP66/NEMA 4X, Interface/field bus (built-in): OP-Bus (RS485)/Modbus RTU, CANopen®, Fieldbus connection (optional): SmartWire-DT, Fitted with: 7-digital display assembly, Additional PCB protection, UV resistant, Frame size: FS1, Standards: General requirements: IEC/EN 61800-2, EMV requirements: IEC/EN 61800-3, Safety requirements: IEC/EN 61800-5-1
INTNO
International product number
4015081977840
4015081977840
NETTO_WEIGHT
Netto weight
2.50000
2.50000
kg
ECLASS_13_0
Static frequency / Servo converter = < 1 kV [AKE177019]
ETIM_9_0
Frequency converter =< 1 kV [EC001857]
EF006780
Mains voltage
110 - 115
110 - 115
V
EF006783
Mains frequency
50/60 Hz
EF007117
Number of phases input
1
1
EF006998
Number of phases output
3
3
EF007350
Max. output frequency
500
500
Hz
EF009560
Max. output voltage
250
250
V
EF009561
Nominal output current I2N
4.3
4.3
A
EF007366
Max. output at quadratic load at rated output voltage
0.75
0.75
kW
EF007364
Max. output at linear load at rated output voltage
0.75
0.75
kW
EF000346
Power consumption
37.5
37.5
W
EF007454
Relative symmetric net frequency tolerance
10
%
EF007453
Relative symmetric net voltage tolerance
10
%
EF001995
Number of analogue outputs
1
EF001994
Number of analogue inputs
2
EF001993
Number of digital outputs
1
EF001992
Number of digital inputs
4
EF001538
With control element
true
EF007294
Application in industrial area permitted
true
EF007295
Application in domestic- and commercial area permitted
true
EF003050
Supporting protocol for TCP/IP
false
EF003052
Supporting protocol for PROFIBUS
false
EF003053
Supporting protocol for CAN
true
EF003054
Supporting protocol for INTERBUS
false
EF003051
Supporting protocol for ASI
false
EF003055
Supporting protocol for KNX
false
EF003057
Supporting protocol for Modbus
true
EF003058
Supporting protocol for Data-Highway
false
EF003059
Supporting protocol for DeviceNet
false
EF003060
Supporting protocol for SUCONET
false
EF003017
Supporting protocol for LON
false
EF007525
Supporting protocol for PROFINET IO
false
EF007524
Supporting protocol for PROFINET CBA
false
EF006657
Supporting protocol for SERCOS
false
EF007522
Supporting protocol for Foundation Fieldbus
false
EF007521
Supporting protocol for EtherNet/IP
true
EF007519
Supporting protocol for AS-Interface Safety at Work
false
EF007520
Supporting protocol for DeviceNet Safety
false
EF006662
Supporting protocol for INTERBUS-Safety
false
EF007526
Supporting protocol for PROFIsafe
false
EF007527
Supporting protocol for SafetyBUS p
false
EF011944
Supporting protocol for BACnet
false
EF003062
Supporting protocol for other bus systems
true
EF003020
Number of HW-interfaces industrial Ethernet
0
EF006932
Number of interfaces PROFINET
0
EF003021
Number of HW-interfaces RS-232
0
EF003022
Number of HW-interfaces RS-422
0
EF003023
Number of HW-interfaces RS-485
1
EF003024
Number of HW-interfaces serial TTY
0
EF003025
Number of HW-interfaces USB
0
EF003026
Number of HW-interfaces parallel
0
EF003027
Number of HW-interfaces other
0
EF003028
With optical interface
false
EF006107
With PC connection
true
EF007293
Integrated breaking resistance
false
false
EF006803
4-quadrant operation possible
false
false
EF006978
Type of converter
U converter
EF005474
Degree of protection (IP)
IP66
IP66
EF011959
Degree of protection (NEMA)
4X
4X
EF000040
Height
232.0
232.0
mm
EF000008
Width
161.0
161.0
mm
EF000049
Depth
162
162
mm
DATA_SHEET
Data sheet
Data sheet
미리보기
3D
2D
CAD모델 다운로드
CAD 파일 생성
PDF 데이터시트 생성
장바구니에 담기
내장 된 사용자 작업