??
CAD model selection
132599
HELP_VARIABLE
Company
Eaton's CAD
Description
Front element for indicator light [EC000223] Basic version and enhancement
Bill of material
132599
PREVIEW
Preview
PLID
MANUTYPEDESC
Manufacturer Type Description
DESCSHORT
Short Description
DESCLONG
Long Description
Indicator light, Product range: RMQ-Titan, Description: Blister pack for hanging., Complete practical solution., Can be ordered using a single article no., Connection to SmartWire-DT: no
INTNO
International product number
NETTO_WEIGHT
Netto weight
kg
ECLASS_13_0
Front element for warning lights [AKF029019]
ETIM_9_0
Front element for indicator light [EC000223]
EF006669
Suitable for number of built-in signal lights
1
EF000207
Colour lens
EF006253
Construction type lens
Round
EF000079
Hole diameter
mm
EF004565
Width opening
0 mm
EF004778
Height opening
22.5 mm
EF006014
With front ring
EF005972
Material front ring
Other
EF002429
Colour front ring
Chrome
EF008343
Type of lens
Flat
EF003118
Degree of protection (IP), front side
IP67/IP69K
EF011959
Degree of protection (NEMA)
4X, 13
DATA_SHEET
Data sheet
Data sheet
Previews
3D
Dimension
2D
Download CAD models
Embedded user actions