您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型選擇
{eaton_cad/27266/27282/27418/28153.prj},{NB=051740},{PLID=051740},{NETTO_WEIGHT=0.01100},{EF006669=1},{EF000079=16},{EF004565=0},{EF004778=16},{EF011959=1},{CUSTOMS_TARIFF_NUMBER1=85318070},{PREVIEW=../../../_pool_/91/0e/04/28153_preview_200.png},{MANUTYPEDESC=Q25LX},{DESCSHORT=Indicator light, without lens},{DESCLONG=Indicator light, Product range: RMQ16, Single unit, Design: Flush, Description: without light elements, With base, W2x4,6d; max. 30 V, 1 W, Color Lens: Without lens, Degree of Protection: IP65, Connection to SmartWire-DT: no, Front dimensions: Front dimensions 25 × 25 mm, Ordering information: Lenses for indicator lights → accessories},{INTNO=4015080517405},{ECLASS_13_0=Front element for warning lights [AKF029019]}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
051740
HELP_VARIABLE
Company
Eaton's CAD
Description
Front element for indicator light [EC000223]
Bill of material
051740
PREVIEW
Preview
../../../_pool_/91/0e/04/28153_preview_200.png
../../../_pool_/91/0e/04/28153_preview_200.png
PLID
051740
051740
MANUTYPEDESC
Manufacturer Type Description
Q25LX
Q25LX
DESCSHORT
Short Description
Indicator light, without lens
Indicator light, without lens
DESCLONG
Long Description
Indicator light, Product range: RMQ16, Single unit, Design: Flush, Description: without light elements, With base, W2x4,6d; max. 30 V, 1 W, Color Lens: Without lens, Degree of Protection: IP65, Connection to SmartWire-DT: no, Front dimensions: Front dimensions 25 × 25 mm, Ordering information: Lenses for indicator lights → accessories
Indicator light, Product range: RMQ16, Single unit, Design: Flush, Description: without light elements, With base, W2x4,6d; max. 30 V, 1 W, Color Lens: Without lens, Degree of Protection: IP65, Connection to SmartWire-DT: no, Front dimensions: Front dimensions 25 × 25 mm, Ordering information: Lenses for indicator lights → accessories
INTNO
International product number
4015080517405
4015080517405
NETTO_WEIGHT
Netto weight
0.01100
0.01100
kg
ECLASS_13_0
Front element for warning lights [AKF029019]
ETIM_9_0
Front element for indicator light [EC000223]
EF006669
Suitable for number of built-in signal lights
1
EF000207
Colour lens
Other
Other
EF006253
Construction type lens
Square
EF000079
Hole diameter
16
mm
EF004565
Width opening
0
mm
EF004778
Height opening
16
mm
EF006014
With front ring
true
true
EF005972
Material front ring
Plastic
EF002429
Colour front ring
Black
EF008343
Type of lens
Flat
Flat
EF003118
Degree of protection (IP), front side
IP65
EF011959
Degree of protection (NEMA)
1
DATA_SHEET
Data sheet
Data sheet
Previews
3D
2D
下載CAD模型
生成CAD模型
生成PDF資料表
添加到購物籃
Embedded user actions