??
CAD model selection
152860
HELP_VARIABLE
Company
Eaton's CAD
Description
Front element for mushroom push-button [EC001038]
Bill of material
152860
PREVIEW
Preview
PLID
MANUTYPEDESC
Manufacturer Type Description
DESCSHORT
Short Description
DESCLONG
Long Description
INTNO
International product number
NETTO_WEIGHT
Netto weight
kg
ECLASS_13_0
ETIM_9_0
Front element for mushroom push-button [EC001038]
EF000190
Colour button
EF006253
Construction type lens
Round
EF001423
Diameter cap
mm
EF000079
Hole diameter
mm
EF004565
Width opening
0 mm
EF004778
Height opening
0 mm
EF005474
Degree of protection (IP)
EF011959
Degree of protection (NEMA)
EF001546
Type of button
EF001142
Suitable for illumination
EF003829
With lighting
false
EF006522
Supply voltage lamp
0 V
EF007447
Switching function latching
EF001407
Spring-return
EF006014
With front ring
EF005972
Material front ring
EF002429
Colour front ring
EF001433
Suitable for emergency stop
EF001403
Unlocking method
DATA_SHEET
Data sheet
Data sheet
Previews
3D
2D
Download CAD models
Embedded user actions