您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型選擇
{eaton_cad/20376/20394/20536/20921.prj},{NB=086384},{PLID=086384},{NETTO_WEIGHT=0.00700},{EF001372=1},{EF000079=16},{EF004565=0},{EF004778=0},{EF011961=1},{CUSTOMS_TARIFF_NUMBER1=85365019},{PREVIEW=../../../_pool_/d3/fd/64/20921_preview_420.png},{MANUTYPEDESC=Q18D-BL},{DESCSHORT=Pushbutton, blue, momentary},{DESCLONG=Pushbutton, Product range: RMQ16, Single unit, Design: Flat, momentary, button plate: Blue, Button plate Blank, Degree of Protection: IP65, without bezel, Connection to SmartWire-DT: no, Front dimensions: 18 x 18},{INTNO=4015080863847},{ECLASS_13_0=Front element for push-button actuators [AKF028019]},{ETIM_9_0=Front element for push button [EC000221]},{EF000190=Blue},{EF006253=Square},{EF001546=Flat}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
086384
HELP_VARIABLE
Company
Eaton's CAD
Description
Front element for push button [EC000221]
Bill of material
086384
PREVIEW
Preview
PLID
086384
086384
MANUTYPEDESC
Manufacturer Type Description
Q18D-BL
Q18D-BL
DESCSHORT
Short Description
Pushbutton, blue, momentary
Pushbutton, blue, momentary
DESCLONG
Long Description
Pushbutton, Product range: RMQ16, Single unit, Design: Flat, momentary, button plate: Blue, Button plate Blank, Degree of Protection: IP65, without bezel, Connection to SmartWire-DT: no, Front dimensions: 18 x 18
Pushbutton, Product range: RMQ16, Single unit, Design: Flat, momentary, button plate: Blue, Button plate Blank, Degree of Protection: IP65, without bezel, Connection to SmartWire-DT: no, Front dimensions: 18 x 18
INTNO
International product number
4015080863847
4015080863847
NETTO_WEIGHT
Netto weight
0.00700
0.00700
kg
ECLASS_13_0
Front element for push-button actuators [AKF028019]
ETIM_9_0
Front element for push button [EC000221]
EF000190
Colour button
Blue
Blue
EF001372
Number of command positions
1
EF006253
Construction type lens
Square
Square
EF000079
Hole diameter
16
mm
EF004565
Width opening
0
mm
EF004778
Height opening
0
mm
EF001546
Type of button
Flat
Flat
EF001142
Suitable for illumination
false
false
EF005500
With protective cover
false
EF001537
Labelled
false
false
EF007447
Switching function latching
false
false
EF001407
Spring-return
true
true
EF006014
With front ring
true
true
EF005972
Material front ring
Plastic
EF002429
Colour front ring
Black
EF003118
Degree of protection (IP), front side
IP65
EF011961
Degree of protection (NEMA), front side
1
DATA_SHEET
Data sheet
Data sheet
Previews
3D
2D
下載CAD模型
生成CAD模型
生成PDF資料表
添加到購物籃
Embedded user actions