??
Селекция на CAD модел
188138
HELP_VARIABLE
Company
Eaton's CAD
Description
Front element for selector switch [EC000222]
Bill of material
188138
PREVIEW
Preview
PLID
MANUTYPEDESC
Manufacturer Type Description
DESCSHORT
Short Description
DESCLONG
Long Description
INTNO
International product number
NETTO_WEIGHT
Netto weight
kg
ECLASS_13_0
Front element for selector switches [AKF031019]
ETIM_9_0
Front element for selector switch [EC000222]
EF000231
Number of switch positions
EF006976
Type of control element
EF001142
Suitable for illumination
EF007167
Colour control element
EF007165
Colour indicator light cap
EF006253
Construction type lens
Round
EF000079
Hole diameter
mm
EF004565
Width opening
0 mm
EF004778
Height opening
0 mm
EF007447
Switching function latching
EF001407
Spring-return
EF006014
With front ring
true
EF005972
Material front ring
EF002429
Colour front ring
EF003118
Degree of protection (IP), front side
EF011959
Degree of protection (NEMA)
DATA_SHEET
Data sheet
Data sheet
Previews
3D
2D
Сваляне на CAD модели
Embedded user actions