{eaton_cad/20376/20394/20536/21181.prj},{NB=040380},{PLID=040380},{NETTO_WEIGHT=0.01700},{EF000231=2},{EF000079=16},{EF004565=0},{EF004778=0},{EF011959=1},{CUSTOMS_TARIFF_NUMBER1=85318070},{PREVIEW=../../../_pool_/7a/eb/46/21181_preview_610.png},{MANUTYPEDESC=Q25LWK1R-GN/WB},{DESCSHORT=Illuminated selector switch actuator, maintained, 45°, 25 × 25 mm, 2 positions, With thumb-grip, green, with VS anti-rotation tab, with filament bulb, 24 V}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
040380
HELP_VARIABLE
Company
Eaton's CAD
Description
Front element for selector switch [EC000222]
Bill of material
040380
PREVIEW
Preview
PLID
040380
040380
MANUTYPEDESC
Manufacturer Type Description
Q25LWK1R-GN/WB
Q25LWK1R-GN/WB
DESCSHORT
Short Description
Illuminated selector switch actuator, maintained, 45°, 25 × 25 mm, 2 positions, With thumb-grip, green, with VS anti-rotation tab, with filament bulb, 24 V
Illuminated selector switch actuator, maintained, 45°, 25 × 25 mm, 2 positions, With thumb-grip, green, with VS anti-rotation tab, with filament bulb, 24 V
DESCLONG
Long Description
Illuminated selector switch actuator, Product range: RMQ16, Single unit, Design: With thumb-grip, maintained, with VS anti-rotation tab, with filament bulb, 24 V, 2 positions, Color Thumb-grip: green, Degree of Protection: IP65, without bezel, Connection to SmartWire-DT: no, Front dimensions: 25 × 25 mm, Degree of Protection: IP65
Illuminated selector switch actuator, Product range: RMQ16, Single unit, Design: With thumb-grip, maintained, with VS anti-rotation tab, with filament bulb, 24 V, 2 positions, Color Thumb-grip: green, Degree of Protection: IP65, without bezel, Connection to SmartWire-DT: no, Front dimensions: 25 × 25 mm, Degree of Protection: IP65
INTNO
International product number
4015080403807
4015080403807
NETTO_WEIGHT
Netto weight
0.01700
0.01700
kg
ECLASS_13_0
Front element for selector switches [AKF031019]
ETIM_9_0
Front element for selector switch [EC000222]
EF000231
Number of switch positions
2
2
EF006976
Type of control element
Toggle
Toggle
EF001142
Suitable for illumination
true
true
EF007167
Colour control element
Black
Black
EF007165
Colour indicator light cap
Green
Green
EF006253
Construction type lens
Square
EF000079
Hole diameter
16
mm
EF004565
Width opening
0
mm
EF004778
Height opening
0
mm
EF007447
Switching function latching
true
true
EF001407
Spring-return
false
false
EF006014
With front ring
false
false
EF005972
Material front ring
Plastic
EF002429
Colour front ring
Black
EF003118
Degree of protection (IP), front side
IP65
EF011959
Degree of protection (NEMA)
1
DATA_SHEET
Data sheet
Data sheet
Previews
3D
2D
下載CAD模型
生成CAD模型
生成PDF資料表
添加到購物籃
Embedded user actions