??
CAD model selection
188049
HELP_VARIABLE
Company
Eaton's CAD
Description
Front element for indicator light [EC000223]
Bill of material
188049
PREVIEW
Preview
PLID
MANUTYPEDESC
Manufacturer Type Description
DESCSHORT
Short Description
DESCLONG
Long Description
INTNO
International product number
NETTO_WEIGHT
Netto weight
kg
ECLASS_13_0
Front element for warning lights [AKF029019]
ETIM_9_0
Front element for indicator light [EC000223]
EF006669
Suitable for number of built-in signal lights
1
EF000207
Colour lens
EF006253
Construction type lens
Round
EF000079
Hole diameter
mm
EF004565
Width opening
0 mm
EF004778
Height opening
mm
EF006014
With front ring
EF005972
Material front ring
EF002429
Colour front ring
Chrome
EF008343
Type of lens
EF003118
Degree of protection (IP), front side
IP67/IP69K
EF011959
Degree of protection (NEMA)
4X, 13
DATA_SHEET
Data sheet
Data sheet
Previews
3D
2D
Download CAD models
Embedded user actions