??
CAD model selection
118706
HELP_VARIABLE
Company
Eaton's CAD
Description
Device for monitoring of safety-related circuits [EC001449]
Bill of material
118706
PREVIEW
Preview
PLID
MANUTYPEDESC
Manufacturer Type Description
DESCSHORT
Short Description
DESCLONG
Long Description
INTNO
International product number
NETTO_WEIGHT
Netto weight
kg
ECLASS_13_0
Device for monitoring of safety-related circuits [ACO304016]
ETIM_9_0
Device for monitoring of safety-related circuits [EC001449]
EF000010
Model
EF003972
Rail mounting possible
true
EF003340
With detachable clamps
true
EF003961
Type of electric connection
Screw connection
EF002991
Voltage type (supply voltage)
EF007532
Supply voltage AC 50 Hz
V
EF007533
Supply voltage AC 60 Hz
V
EF007534
Supply voltage DC
V
EF007270
Suitable for monitoring of position switches
EF007268
Suitable for monitoring of emergency-stop circuits
true
EF007272
Suitable for monitoring of valves
false
EF007269
Suitable for monitoring of optoelectronic protection equipment
EF007271
Suitable for monitoring of tactile sensors
false
EF007266
Suitable for monitoring of magnetic switches
EF007267
Suitable for monitoring of proximity switches
false
EF008245
Evaluation inputs
EF000346
Power consumption
W
EF003342
With start input
EF004057
With muting function
false
EF003343
With feedback circuit
true
EF001129
Release-delay
s
EF002954
Type of control voltage 1
EF002952
Control voltage 1
V
EF002955
Type of control voltage 2
EF002953
Control voltage 2
V
EF003344
Number of outputs, safety related, undelayed, with contact
EF003345
Number of outputs, safety related, delayed, with contact
EF003346
Number of outputs, safety related, undelayed, semiconductors
0
EF003347
Number of outputs, safety related, delayed, semiconductors
0
EF003348
Number of outputs, signalling function, undelayed, with contact
EF003349
Number of outputs, signalling function, delayed, with contact
EF003350
Number of outputs, signalling function, undelayed, semiconductors
0
EF003351
Number of outputs, signalling function, delayed, semiconductors
0
EF005294
Voltage type (operating voltage)
EF008206
Operating voltage AC 50 Hz
V
EF008207
Operating voltage AC 60 Hz
V
EF008208
Operating voltage DC
V
EF006706
Rated switch current
A
EF004105
Type of safety according to IEC 61496-1
None
EF007498
Stop category according to IEC 60204
EF007399
Performance level according to EN ISO 13849-1
EF009889
SIL according to IEC 61508
3
EF004145
With approval for BG BIA
false
EF001783
With approval according to UL
true
EF000008
Width
22.5 mm
EF000040
Height
mm
EF000049
Depth
114.5 mm
EFDE0031
With approval for TÜV
DATA_SHEET
Data sheet
Data sheet
Previews
3D
2D
Download CAD models
Embedded user actions