您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型選擇
{eaton_cad/20382/20430/20554/21115.prj},{NB=086052},{PLID=086052},{NETTO_WEIGHT=0.14800},{EF000008=142},{EF000040=23},{EF000125=4},{EF005554=0},{CUSTOMS_TARIFF_NUMBER1=85472000},{PREVIEW=../../../_pool_/e2/cb/3a/21115_preview_70.png},{MANUTYPEDESC=FL2-X},{DESCSHORT=Flange, closed, HxWxD=116x187.5x23mm},{DESCLONG=Flange made of insulating material, degree of protection IP65, sponge-rubber, captive gasket, quick mounting using wedge-lock fasteners (included as standard), for 187.5mm enclosure dimensions, cable entry: any drilling dimensions, RAL 7035},{INTNO=4015080860525},{ECLASS_13_0=Gland plate for small distribution boards/switchgear cabinets [ADI315012]},{ETIM_9_0=Gland plate for enclosure/cabinet [EC000211]}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
086052
HELP_VARIABLE
Company
Eaton's CAD
Description
Gland plate for enclosure/cabinet [EC000211]
Bill of material
086052
PREVIEW
Preview
PLID
086052
086052
MANUTYPEDESC
Manufacturer Type Description
FL2-X
FL2-X
DESCSHORT
Short Description
Flange, closed, HxWxD=116x187.5x23mm
Flange, closed, HxWxD=116x187.5x23mm
DESCLONG
Long Description
Flange made of insulating material, degree of protection IP65, sponge-rubber, captive gasket, quick mounting using wedge-lock fasteners (included as standard), for 187.5mm enclosure dimensions, cable entry: any drilling dimensions, RAL 7035
Flange made of insulating material, degree of protection IP65, sponge-rubber, captive gasket, quick mounting using wedge-lock fasteners (included as standard), for 187.5mm enclosure dimensions, cable entry: any drilling dimensions, RAL 7035
INTNO
International product number
4015080860525
4015080860525
NETTO_WEIGHT
Netto weight
0.14800
0.14800
kg
ECLASS_13_0
Gland plate for small distribution boards/switchgear cabinets [ADI315012]
ETIM_9_0
Gland plate for enclosure/cabinet [EC000211]
EF000010
Model
Blind
Blind
EF001139
Type
Straight
EF000008
Width
142
142
mm
EF000040
Height
23
mm
EF000125
Thickness
4
mm
EF002169
Material
Plastic
EF000139
Surface protection
Untreated
EF011959
Degree of protection (NEMA)
Other
EF001039
Pre-stamping
false
false
EF005554
Number of connector holes
0
EF005466
Suitable for cable diameter
0 - 0
0 - 0
mm
EF001758
Thread type
None
None
EF012565
Suitable for nominal thread metric/PG
16 - 50
16 - 50
EFSE0006
Gland plate type according to SEN 280901
-
DATA_SHEET
Data sheet
Data sheet
Previews
3D
2D
下載CAD模型
生成CAD模型
生成PDF資料表
添加到購物籃
Embedded user actions