피드백을 통해 제안을 제출하거나 온라인 고객 서비스에 문의할 수 있습니다. 신속하게 개선하겠습니다.:
지원
확인
??
지원되는 타사 쿠키 없음
귀하의 브라우저는 타사 쿠키 설정을 허용하지 않습니다. 브라우저 설정에서 활성화하거나 아래 버튼을 클릭하십시오.
새 탭에서 페이지 내용을 열려면 여기를 클릭하십시오.
열려 있는 페이지가 처음에 작동하지 않는 경우 페이지를 다시 로드해 보십시오.
파트커뮤니티가 작동하려면 브라우저에서 쿠키를 활성화하십시오.
CAD모델 선택
{eaton_cad/20376/20402/20622/21153.prj},{NB=179647},{PLID=179647},{NETTO_WEIGHT=0.78000},{EF000346=14.4},{EF003020=1},{EF006932=0},{EF003021=1},{EF003022=0},{EF003023=1},{EF003024=0},{EF003025=2},{EF003026=0},{EF006933=0},{EF003027=1},{EF003098=16777216},{EF008515=0},{EF002032=7.0},{EF003099=1024},{EF003100=600},{EF003108=512000},{EF003103=0},{EF009259=0},{EF009260=1},{EF003114=200},{EF003116=100},{EF011961=12},{EF003651=196.0},{EF003652=135.0},{EF000218=43.1},{CUSTOMS_TARIFF_NUMBER1=85371091},{PREVIEW=../../../_pool_/f8/f6/e8/21153_preview_200.png},{MANUTYPEDESC=XV-303-70-B00-A00-1B}
기술적 기준에 따라 원하는 제품을 선택하십시오. 선택할 수 있는 속성은 테이블 아이콘으로 표시됩니다. 선택은 테이블의 아이콘이나 값에 따라 재설정 됩니다.
179647
HELP_VARIABLE
Company
Eaton's CAD
Description
Graphic panel [EC001412]
Bill of material
179647
PREVIEW
Preview
PLID
179647
179647
MANUTYPEDESC
Manufacturer Type Description
XV-303-70-B00-A00-1B
XV-303-70-B00-A00-1B
DESCSHORT
Short Description
Control panel, 24VDC, 7 Inches PCT-Display, 1024x600 pixels, 1xEthernet, 1xRS232, 1xRS485, 1xCAN, 1xSD card slot, PLC function can be fitted by user
Control panel, 24VDC, 7 Inches PCT-Display, 1024x600 pixels, 1xEthernet, 1xRS232, 1xRS485, 1xCAN, 1xSD card slot, PLC function can be fitted by user
DESCLONG
Long Description
Multi-Touch Display, XV-303, Product range: XV300 7z, Function: HMI-PLC (PLC retrofitted by user), Control panel, Common features of the model series: Ethernet interface, CAN, USB device, USB Host, RS232, RS485, Slot for SD card, Operating System Windows Embedded Compact 7 pro, Integrated Runtime visualization software license, Display - Type: Color display, TFT, anti-glare, Touch-technology: Capacitive multi-touch technology (PCT), Number of colors: 16777216 (Color depth 24 bit), Resolution: WSVGA, 1024 x 600 Pixel, Portrait format: yes, Screen diagonal: 7, widescreen Inch, Plastic enclosure and glass panel in plastic frame , Operating system: Windows Embedded Compact 7 Pro, PLC-license: Can be fitted by user with article no. 181585 LIC-PLC-A, License certificates for onboard interfaces: Not required, built-in interfaces: 1 x Ethernet 10/100 Mbps, 1 x RS232, 1 x RS485, 1 x USB host 2.0, 1 x USB device, 1 x CANopen®/easyNet, Front type: Anti-glare tempered glass in plastic bezel, Utilization: Flush mounting, Slots: for SD card: 1, Memory card automation: Optionally with SD card -> article no. 181638, Pluggable communication cards (optional): no, Touch sensor: Multi-touch touch panel, Heat dissipation: 14.4 W, Degree of protection (IEC/EN 60529, EN50178 , VBG 4): IP65 (in the front as per EN 60529-1), IP20 (on rear as per EN 60529-1), NEMA 4X, NEMA12 (as per NEMA 250-2003)
Multi-Touch Display, XV-303, Product range: XV300 7z, Function: HMI-PLC (PLC retrofitted by user), Control panel, Common features of the model series: Ethernet interface, CAN, USB device, USB Host, RS232, RS485, Slot for SD card, Operating System Windows Embedded Compact 7 pro, Integrated Runtime visualization software license, Display - Type: Color display, TFT, anti-glare, Touch-technology: Capacitive multi-touch technology (PCT), Number of colors: 16777216 (Color depth 24 bit), Resolution: WSVGA, 1024 x 600 Pixel, Portrait format: yes, Screen diagonal: 7, widescreen Inch, Plastic enclosure and glass panel in plastic frame , Operating system: Windows Embedded Compact 7 Pro, PLC-license: Can be fitted by user with article no. 181585 LIC-PLC-A, License certificates for onboard interfaces: Not required, built-in interfaces: 1 x Ethernet 10/100 Mbps, 1 x RS232, 1 x RS485, 1 x USB host 2.0, 1 x USB device, 1 x CANopen®/easyNet, Front type: Anti-glare tempered glass in plastic bezel, Utilization: Flush mounting, Slots: for SD card: 1, Memory card automation: Optionally with SD card -> article no. 181638, Pluggable communication cards (optional): no, Touch sensor: Multi-touch touch panel, Heat dissipation: 14.4 W, Degree of protection (IEC/EN 60529, EN50178 , VBG 4): IP65 (in the front as per EN 60529-1), IP20 (on rear as per EN 60529-1), NEMA 4X, NEMA12 (as per NEMA 250-2003)
INTNO
International product number
7640130098589
7640130098589
NETTO_WEIGHT
Netto weight
0.78000
0.78000
kg
ECLASS_13_0
Graphic panel (HMI) [AFX016008]
ETIM_9_0
Graphic panel [EC001412]
EF007532
Supply voltage AC 50 Hz
0 - 0
V
EF007533
Supply voltage AC 60 Hz
0 - 0
V
EF007534
Supply voltage DC
19.2 - 30
V
EF002991
Voltage type (supply voltage)
DC
EF000346
Power consumption
14.4
14.4
W
EF003020
Number of HW-interfaces industrial Ethernet
1
1
EF006932
Number of interfaces PROFINET
0
EF003021
Number of HW-interfaces RS-232
1
EF003022
Number of HW-interfaces RS-422
0
EF003023
Number of HW-interfaces RS-485
1
EF003024
Number of HW-interfaces serial TTY
0
EF003025
Number of HW-interfaces USB
2
EF003026
Number of HW-interfaces parallel
0
EF006933
Number of HW-interfaces wireless
0
EF003027
Number of HW-interfaces other
1
1
EF003121
With SW interfaces
true
true
EF017564
Supporting protocol for EtherCAT
true
EF003050
Supporting protocol for TCP/IP
true
EF003052
Supporting protocol for PROFIBUS
false
false
EF003053
Supporting protocol for CAN
true
EF003054
Supporting protocol for INTERBUS
false
EF003051
Supporting protocol for ASI
false
EF003055
Supporting protocol for KNX
false
EF003057
Supporting protocol for Modbus
true
true
EF003058
Supporting protocol for Data-Highway
false
EF003059
Supporting protocol for DeviceNet
false
EF003060
Supporting protocol for SUCONET
false
EF003017
Supporting protocol for LON
false
EF007525
Supporting protocol for PROFINET IO
false
EF007524
Supporting protocol for PROFINET CBA
false
EF006657
Supporting protocol for SERCOS
false
EF007522
Supporting protocol for Foundation Fieldbus
false
EF007521
Supporting protocol for EtherNet/IP
true
EF007519
Supporting protocol for AS-Interface Safety at Work
false
EF007520
Supporting protocol for DeviceNet Safety
false
EF006662
Supporting protocol for INTERBUS-Safety
false
EF007526
Supporting protocol for PROFIsafe
false
EF007527
Supporting protocol for SafetyBUS p
false
EF003062
Supporting protocol for other bus systems
false
false
EF007178
Radio standard Bluetooth
false
EF007179
Radio standard WLAN 802.11
false
EF008523
Radio standard GPRS
false
EF008524
Radio standard GSM
false
EF008525
Radio standard UMTS
false
EF007298
IO link master
false
EF008244
Type of display
TFT
EF003097
Colour display
true
true
EF003098
Number of colours of the display
16777216
16777216
EF008515
Number of grey-scales/blue-scales of display
0
EF002032
Screen diagonal
7.0
7.0
in
EF003099
Number of pixels, horizontal
1024
1024
EF003100
Number of pixels, vertical
600
600
EF003108
Useful project memory/user memory
512000
kB
EF003105
With numeric keyboard
false
false
EF003106
With alpha numeric keyboard
false
false
EF003103
Number of function buttons, programmable
0
EF009259
Number of buttons with LED
0
EF009260
Number of system buttons
1
EF010884
Touch technology
Capacitive multitouch
Capacitive multitouch
EF003109
With message indication
true
true
EF003110
With message system (incl. buffer and confirmation)
true
true
EF003111
Process value representation (output) possible
true
true
EF003112
Process default value (input) possible
true
true
EF003113
With recipes
true
true
EF003114
Number of password levels
200
EF003115
With printer output
true
true
EF003116
Number of online languages
100
EF003117
Additional software components, loadable
true
true
EF003118
Degree of protection (IP), front side
IP65
EF011961
Degree of protection (NEMA), front side
12
EF017622
Certified for UL hazardous location class I
false
EF017625
Certified for UL hazardous location class II
false
EF017627
Certified for UL hazardous location class III
false
EF017628
Certified for UL hazardous location division 1
false
EF017629
Certified for UL hazardous location division 2
false
EF017632
Certified for UL hazardous location group A (acetylene)
false
EF017633
Certified for UL hazardous location group B (hydrogen)
false
EF017635
Certified for UL hazardous location group C (ethylene)
false
EF017636
Certified for UL hazardous location group D (propane)
false
EF017637
Certified for UL hazardous location group E (metal dusts)
false
EF017638
Certified for UL hazardous location group F (carbonaceous dusts)
false
EF017639
Certified for UL hazardous location group G (non-conductive dusts)
false
EF002393
Operating temperature
0 - 50
°C
EF003972
Rail mounting possible
false
EF007020
Wall mounting/direct mounting
false
EF001597
Suitable for safety functions
false
EF003651
Width of the front
196.0
196.0
mm
EF003652
Height of the front
135.0
135.0
mm
EF000218
Built-in depth
43.1
43.1
mm
DATA_SHEET
Data sheet
Data sheet
미리보기
3D
2D
CAD모델 다운로드
CAD 파일 생성
PDF 데이터시트 생성
장바구니에 담기
내장 된 사용자 작업