{eaton_cad/19012/19024/19084/20109.prj},{NB=118988},{PLID=118988},{NETTO_WEIGHT=2.70000},{CUSTOMS_TARIFF_NUMBER1=85389099},{PREVIEW=../../../_pool_/36/c8/d5/20109_preview_630.png},{MANUTYPEDESC=NZM3-XHB-DA},{DESCSHORT=Main switch assembly kit, +additional handle, size 3}
기술적 기준에 따라 원하는 제품을 선택하십시오. 선택할 수 있는 속성은 테이블 아이콘으로 표시됩니다. 선택은 테이블의 아이콘이나 값에 따라 재설정 됩니다.
118988
HELP_VARIABLE
Company
Eaton's CAD
Description
Handle for power circuit breaker [EC000229] Basic version and enhancement
Bill of material
118988
PREVIEW
Preview
PLID
118988
118988
MANUTYPEDESC
Manufacturer Type Description
NZM3-XHB-DA
NZM3-XHB-DA
DESCSHORT
Short Description
Main switch assembly kit, +additional handle, size 3
Main switch assembly kit, +additional handle, size 3
DESCLONG
Long Description
Optional accessories for circuit-breaker series NZM offers a comprehensive portfolio of application possibilities for worldwide use. Modular functional groups make mounting flexible and simple. Note: Door coupling rotary handle with rotary drive. Add-on rotary handle on switch with “Deliberate Action” operation. Extension shaft NZM..-XV6 for mounting depth 600 mm, extension shaft NZM1/2-XV4 with NZM1 for mounting depth 400 mm. External warning plate/marking plate in German/English. Black and yellow lightning symbol. External warning plate/marking plate can be clipped on . For enhanced busbar tag shroud on the incomer side, please order IP2X protection against contact with a finger. With black door coupling rotary handle. Lockable on the 0 position on the handle using up to 3 padlocks, can also be modified in I position. Lockable on the switch in the 0 position. With door interlock can be used for NZM3(-4), PN3(-4), N(N/O)3(-4)
Optional accessories for circuit-breaker series NZM offers a comprehensive portfolio of application possibilities for worldwide use. Modular functional groups make mounting flexible and simple. Note: Door coupling rotary handle with rotary drive. Add-on rotary handle on switch with “Deliberate Action” operation. Extension shaft NZM..-XV6 for mounting depth 600 mm, extension shaft NZM1/2-XV4 with NZM1 for mounting depth 400 mm. External warning plate/marking plate in German/English. Black and yellow lightning symbol. External warning plate/marking plate can be clipped on . For enhanced busbar tag shroud on the incomer side, please order IP2X protection against contact with a finger. With black door coupling rotary handle. Lockable on the 0 position on the handle using up to 3 padlocks, can also be modified in I position. Lockable on the switch in the 0 position. With door interlock can be used for NZM3(-4), PN3(-4), N(N/O)3(-4)
INTNO
International product number
4015081171255
4015081171255
NETTO_WEIGHT
Netto weight
2.70000
2.70000
kg
ECLASS_13_0
Handle for switch devices [AKF012019]
ETIM_9_0
Handle for power circuit breaker [EC000229]
EF004054
With restart blockage
false
EF026057
With key lock
false
EF001163
Padlock locking
true
true
EF000007
Colour
Black
Black
EF001433
Suitable for emergency stop
false
false
EF001434
With extension shaft
false
false
EF005863
Suitable for power circuit breaker
true
true
EF007252
Suitable for switch disconnector
true
true
EF011959
Degree of protection (NEMA)
4X, 12
4X, 12
DATA_SHEET
Data sheet
Data sheet
미리보기
3D
치수도
2D
CAD모델 다운로드
CAD 파일 생성
PDF 데이터시트 생성
장바구니에 담기
내장 된 사용자 작업