您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型選擇
{eaton_cad/20376/20392/20486/21493.prj},{NB=106136},{PLID=106136},{NETTO_WEIGHT=0.16000},{CUSTOMS_TARIFF_NUMBER1=85389099},{PREVIEW=../../../_pool_/d0/26/99/21493_preview_30.png},{MANUTYPEDESC=PKZ0-XH-MCC},{DESCSHORT=Door coupling handle, for MCC-V, 90 degree, twisted},{DESCLONG=Door coupling handle, Product range: Accessories, For use as a main switch to EN 60204 in MCC power distribution systems and with PKZM0 installed when rotated by 90°, Black, For use with: PKZM0, PKZM4},{INTNO=4015081059065},{ECLASS_13_0=Handle for switch devices [AKF012019]},{ETIM_9_0=Handle for power circuit breaker [EC000229]},{EF004054=false},{EF026057=false},{EF001163=false},{EF000007=Black},{EF001433=false},{EF001434=true},{EF005863=false}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
106136
HELP_VARIABLE
Company
Eaton's CAD
Description
Handle for power circuit breaker [EC000229] Basic version and enhancement
Bill of material
106136
PREVIEW
Preview
PLID
106136
106136
MANUTYPEDESC
Manufacturer Type Description
PKZ0-XH-MCC
PKZ0-XH-MCC
DESCSHORT
Short Description
Door coupling handle, for MCC-V, 90 degree, twisted
Door coupling handle, for MCC-V, 90 degree, twisted
DESCLONG
Long Description
Door coupling handle, Product range: Accessories, For use as a main switch to EN 60204 in MCC power distribution systems and with PKZM0 installed when rotated by 90°, Black, For use with: PKZM0, PKZM4
Door coupling handle, Product range: Accessories, For use as a main switch to EN 60204 in MCC power distribution systems and with PKZM0 installed when rotated by 90°, Black, For use with: PKZM0, PKZM4
INTNO
International product number
4015081059065
4015081059065
NETTO_WEIGHT
Netto weight
0.16000
kg
ECLASS_13_0
Handle for switch devices [AKF012019]
ETIM_9_0
Handle for power circuit breaker [EC000229]
EF004054
With restart blockage
false
EF026057
With key lock
false
EF001163
Padlock locking
false
EF000007
Colour
Black
Black
EF001433
Suitable for emergency stop
false
false
EF001434
With extension shaft
true
EF005863
Suitable for power circuit breaker
false
EF007252
Suitable for switch disconnector
false
EF011959
Degree of protection (NEMA)
4X, 12
4X, 12
DATA_SHEET
Data sheet
Data sheet
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表
添加到購物籃
Embedded user actions