您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型選擇
{eaton_cad/20376/20388/20474/20769.prj},{NB=1818069},{PLID=1818069},{NETTO_WEIGHT=0.30800},{CUSTOMS_TARIFF_NUMBER1=85389099},{PREVIEW=../../../_pool_/82/5b/dd/20769_preview_250.png},{MANUTYPEDESC=K3DG/P},{DESCSHORT=Toggle, 10mm, door installation, gray, padlock},{DESCLONG=Toggle, Basic function: Rotary handles, Complete handle with door coupling, Shaft diameter: 10 x 10, For use with: DMVS160N, DMV250N, DMV400N, QSA160N, QSA200N, QSA250N, QSA315N, QSA400N, For use with: Door build in installation, Information about equipment supplied: with padlock, Switching angle: 90 °},{INTNO=8711426850484},{ECLASS_13_0=Handle for switch devices [AKF012019]},{ETIM_9_0=Handle for power circuit breaker [EC000229]},{EF004054=false}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
1818069
HELP_VARIABLE
Company
Eaton's CAD
Description
Handle for power circuit breaker [EC000229]
Bill of material
1818069
PREVIEW
Preview
PLID
1818069
1818069
MANUTYPEDESC
Manufacturer Type Description
K3DG/P
K3DG/P
DESCSHORT
Short Description
Toggle, 10mm, door installation, gray, padlock
Toggle, 10mm, door installation, gray, padlock
DESCLONG
Long Description
Toggle, Basic function: Rotary handles, Complete handle with door coupling, Shaft diameter: 10 x 10, For use with: DMVS160N, DMV250N, DMV400N, QSA160N, QSA200N, QSA250N, QSA315N, QSA400N, For use with: Door build in installation, Information about equipment supplied: with padlock, Switching angle: 90 °
Toggle, Basic function: Rotary handles, Complete handle with door coupling, Shaft diameter: 10 x 10, For use with: DMVS160N, DMV250N, DMV400N, QSA160N, QSA200N, QSA250N, QSA315N, QSA400N, For use with: Door build in installation, Information about equipment supplied: with padlock, Switching angle: 90 °
INTNO
International product number
8711426850484
8711426850484
NETTO_WEIGHT
Netto weight
0.30800
0.30800
kg
ECLASS_13_0
Handle for switch devices [AKF012019]
ETIM_9_0
Handle for power circuit breaker [EC000229]
EF004054
With restart blockage
false
EF026057
With key lock
false
false
EF001163
Padlock locking
false
false
EF000007
Colour
Grey
Grey
EF001433
Suitable for emergency stop
false
EF001434
With extension shaft
false
EF005863
Suitable for power circuit breaker
true
EF007252
Suitable for switch disconnector
true
EF011959
Degree of protection (NEMA)
Other
DATA_SHEET
Data sheet
Data sheet
Previews
3D
2D
下載CAD模型
生成CAD模型
生成PDF資料表
添加到購物籃
Embedded user actions