??
CAD model selection
101043
HELP_VARIABLE
Company
Eaton's CAD
Description
Auxiliary contact block [EC000041]
Bill of material
101043
PREVIEW
Preview
PLID
MANUTYPEDESC
Manufacturer Type Description
DESCSHORT
Short Description
DESCLONG
Long Description
INTNO
International product number
NETTO_WEIGHT
Netto weight
kg
ECLASS_13_0
Auxiliary switch block [AKN342018]
ETIM_9_0
Auxiliary contact block [EC000041]
EF008257
Number of contacts as change-over contact
0
EF008256
Number of contacts as normally open contact
EF008255
Number of contacts as normally closed contact
EF007613
Number of fault-signal switches
0
EF001385
Rated operation current Ie at AC-15, 230 V
4 A
EF003961
Type of electric connection
EF000010
Model
Clip-on
EF000003
Mounting method
EF000048
Lamp holder
None
DATA_SHEET
Data sheet
Data sheet
Previews
3D
2D
Download CAD models
Embedded user actions