??
CAD model selection
106851
HELP_VARIABLE
Company
Eaton's CAD
Description
Hinge switch [EC002591] Basic version and enhancement
Bill of material
106851
PREVIEW
Preview
PLID
MANUTYPEDESC
Manufacturer Type Description
DESCSHORT
Short Description
DESCLONG
Long Description
INTNO
International product number
NETTO_WEIGHT
Netto weight
0.08700 kg
ECLASS_13_0
Hinge switch [ACN833016]
ETIM_9_0
Hinge switch [EC002591]
EF001602
With status indication
false
EF001597
Suitable for safety functions
true
EF006976
Type of control element
Hollow shaft
EF006694
Forced opening
true
EF006940
Number of safety auxiliary contacts
0
EF008255
Number of contacts as normally closed contact
EF008256
Number of contacts as normally open contact
EF008257
Number of contacts as change-over contact
0
EF003591
Type of switching contact
Slow-action switch
EF007094
Width sensor
30 mm
EF007283
Height of sensor
91 mm
EF007334
Length of sensor
32 mm
EF007084
Rated operation current Ie at AC-15, 24 V
10 A
EF007082
Rated operation current Ie at AC-15, 125 V
0 A
EF001385
Rated operation current Ie at AC-15, 230 V
6 A
EF007087
Rated operation current Ie at DC-13, 24 V
3 A
EF007085
Rated operation current Ie at DC-13, 125 V
1 A
EF001386
Rated operation current Ie at DC-13, 230 V
0.5 A
EF004008
Construction type housing
Cuboid
EF001596
Housing material
Plastic
EF001601
Coating housing
EF003961
Type of electric connection
Cable entry metrical
EF003997
Explosion safety category for gas
None
EF003998
Explosion safety category for dust
None
EF006977
Type of interface
None
EF003956
Type of interface for safety communication
None
EF005474
Degree of protection (IP)
IP65
EF011959
Degree of protection (NEMA)
DATA_SHEET
Data sheet
Data sheet
Previews
3D
Dimension
2D
Download CAD models
Embedded user actions