{eaton_cad/19010/19028/19088/19425.prj},{NB=218393},{PLID=218393},{NETTO_WEIGHT=0.00200},{EF000943=22.5},{EF000551=29.6},{EF000008=29},{EF000040=9},{CUSTOMS_TARIFF_NUMBER1=85389099},{PREVIEW=../../../_pool_/37/d3/a4/19425_preview_760.png},{MANUTYPEDESC=M22-XL-W-X10},{DESCSHORT=Lens, indicator light white, flush, automatic sequence symbol},{DESCLONG=Ready-inscribed flat RMQ-Titan indicator light color lens. Fits on the indicator light front element. For instance can be used as a substitute and also to change an indicator light's color. Is approved for worldwide use.},{INTNO=4015082183936},{ECLASS_13_0=Dome, refractor [AKF049019]},{ETIM_9_0=Hood/lens for circuit control devices [EC001072]},{EF000207=White},{EF001371=Round}
기술적 기준에 따라 원하는 제품을 선택하십시오. 선택할 수 있는 속성은 테이블 아이콘으로 표시됩니다. 선택은 테이블의 아이콘이나 값에 따라 재설정 됩니다.
218393
HELP_VARIABLE
Company
Eaton's CAD
Description
Hood/lens for circuit control devices [EC001072]
Bill of material
218393
PREVIEW
Preview
PLID
218393
218393
MANUTYPEDESC
Manufacturer Type Description
M22-XL-W-X10
M22-XL-W-X10
DESCSHORT
Short Description
Lens, indicator light white, flush, automatic sequence symbol
Lens, indicator light white, flush, automatic sequence symbol
DESCLONG
Long Description
Ready-inscribed flat RMQ-Titan indicator light color lens. Fits on the indicator light front element. For instance can be used as a substitute and also to change an indicator light's color. Is approved for worldwide use.
Ready-inscribed flat RMQ-Titan indicator light color lens. Fits on the indicator light front element. For instance can be used as a substitute and also to change an indicator light's color. Is approved for worldwide use.
INTNO
International product number
4015082183936
4015082183936
NETTO_WEIGHT
Netto weight
0.00200
kg
ECLASS_13_0
Dome, refractor [AKF049019]
ETIM_9_0
Hood/lens for circuit control devices [EC001072]
EF000207
Colour lens
White
White
EF001371
Shape of lens
Round
EF000767
Construction type
Flat
Flat
EF001537
Labelled
true
true
EF000943
Built-in diameter
22.5
mm
EF000551
Diameter
29.6
29.6
mm
EF000008
Width
29
29
mm
EF000040
Height
9
9
mm
DATA_SHEET
Data sheet
Data sheet
미리보기
3D
2D
CAD모델 다운로드
CAD 파일 생성
PDF 데이터시트 생성
장바구니에 담기
내장 된 사용자 작업